Items |
![]() 69790499330 SU-6 Type Complete Couplings - Inch (Imperial) Bores |
![]() 69790499027 SU-6 Type Complete Couplings - Inch (Imperial) Bores |
![]() 69790499531 SU-6 Type Complete Couplings - Inch (Imperial) Bores |
![]() 69790499690 SU-6 Type Complete Couplings - Inch (Imperial) Bores |
![]() 69790497139 SU-6 Type Complete Couplings - Inch (Imperial) Bores |
|||||
Description | N/A SU90-6-CP-1"X1-7/16-BSE=.295 | N/A SU90-6-CP-1.001X1.501-SSBE BLK OX | N/A SU90-6-CP-1.251X1.251-BSE=0.295-SSBE | N/A SU90-6-CP-3/4X1-7/16-BSE=0.295 | N/A SU110-6-CP-0.625X1.376-BSE=0.331-SSBE | |||||
Bore Size | N/A 1 & 1-7/16 in | N/A 1.001 & 1.501 in | N/A 1.251 & 1.251 in | N/A 3/4 & 1-7/16 in | N/A .626 & 1.376 in | |||||
Size | N/A 90-6 | N/A 90-6 | N/A 90-6 | N/A 90-6 | N/A 110-6 | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc Coupling | |||||||||
Material | N/A Steel | |||||||||
Keyway Size (W x D) | N/A 1/4 x 1/8 & 3/8 x 3/16 in | N/A 1/4 x 1/8 & 3/8 x 3/16 in | N/A 1/4 x 1/8 Both Ends in | N/A 3/16 x 3/32 & 3/8 x 3/16 in | N/A 3/16 x 3/32 & 5/16 x 5/32 in | |||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | N/A 1/4-20 Both Ends | N/A 1/4-20 Both Ends | N/A No Setscrew | N/A No Setscrew | |||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.97 in50.04 mm | |||||
Style | N/A Bored | |||||||||
Dimension FD | N/A 3.540 in90.00 mm | N/A 3.540 in90.00 mm | N/A 3.540 in90.00 mm | N/A 3.540 in90.00 mm | N/A 4.330 in110.00 mm | |||||
Overall Length | N/A 3.44 in88.00 mm | N/A 3.44 in88.00 mm | N/A 3.44 in88.00 mm | N/A 3.44 in88.00 mm | N/A 4.270 in108 mm | |||||
Weight | N/A 3.41 lb | N/A 33.47 lb | N/A 3.39 lb | N/A 3.57 lb | N/A 10.21 lb | |||||
Color | N/A Metallic | |||||||||
Temperature | N/A -40 to 450 ºF | |||||||||
Nominal Torque | N/A 2100 in·lb | N/A 2100 in·lb | N/A 2100 in·lb | N/A 2100 in·lb | N/A 5100 in·lb | |||||
Max. Torque | N/A 4200 in·lb | N/A 4200 in·lb | N/A 4200 in·lb | N/A 4200 in·lb | N/A 10200 in·lb | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.5 in38 mm | N/A 1.5 in38 mm | N/A 1.5 in38 mm | N/A 1.5 in38 mm | N/A 1.810 in46.00 mm | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 9100 rpm | N/A 9100 rpm | N/A 9100 rpm | N/A 7200 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 22700 rpm | N/A 22700 rpm | N/A 22700 rpm | N/A 18000 rpm | |||||
Dimension HD | N/A 2.280 in58.00 mm | N/A 2.280 in58.00 mm | N/A 2.280 in58.00 mm | N/A 2.280 in58.00 mm | N/A 2.560 in65.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 0.295 in7.50 mm | N/A 0.295 in7.50 mm | N/A 0.295 in7.50 mm | N/A 0.295 in7.50 mm | N/A 0.331 in8.40 mm | |||||
Max. Angular Misalignment | N/A 1.50 º | |||||||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A 2.40 in·lb/rad | N/A 2.40 in·lb/rad | N/A 2.40 in·lb/rad | N/A 2.40 in·lb/rad | N/A 3.4 in·lb/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 3.50 hp2.60 kW | N/A 3.50 hp2.60 kW | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | |||||
Coupling Series | N/A SU-6 | |||||||||
Coupling Type | N/A Disc | |||||||||
Cubic inches | N/A 43.10870 in³ | N/A 43.10870 in³ | N/A 43.10870 in³ | N/A 43.10870 in³ | N/A 80.05780 in³ | |||||
|