The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790497645 SX-6 Type Hubs without Keyway - Inch (Imperial) Bores |
![]() 69790411826 SX-6 Type Hubs without Keyway - Inch (Imperial) Bores |
||
Description | N/A SX228-6-HUB-3-1/2-NKW | N/A SX255-6-HUB-2-1/2-MOD SLD1500 LTB | ||
Bore Size | N/A 3 1/2 in | N/A 2 1/2 in | ||
Hub Style | N/A Standard | |||
Type | N/A Disc Coupling Hubs | |||
Size | N/A 228-6 | N/A 255-6 | ||
Hub Material | N/A AISI 1045 | |||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||
Keyway Size | N/A No Keyway | |||
Length thru Bore | N/A 3.940 in100.08 mm | N/A 2.65 in67.31 mm | ||
Style | N/A Bored | |||
Overall Length (for SX Type coupling) | N/A 14.760 in375.00 mm | N/A | ||
Color | N/A Metallic | |||
Nominal Torque | N/A 62000.00 in·lb | N/A 90300.00 in·lb | ||
Max. Torque | N/A 123900.00 in·lb | N/A 180600.00 in·lb | ||
Max. Bore (Dimensions ID1/ID2) | N/A 3.940 in100.00 mm | N/A 2.65 in67.31 mm | ||
Max. Speed (Unbalanced) | N/A 3400.00 rpm | N/A 3080.00 rpm | ||
Max. Speed (Balanced) | N/A 8500.00 rpm | N/A 7700.00 rpm | ||
Dimension FD | N/A 8.980 in228.00 mm | N/A 10.040 in255.00 mm | ||
Dimension HD | N/A 5.510 in140.00 mm | N/A 6.100 in155.00 mm | ||
Dimension PW | N/A 0.689 in17.50 mm | N/A 0.807 in20.50 mm | ||
Dimension S | N/A 5.500 in140.00 mm | N/A 6.140 in156.00 mm | ||
Distance between Shaft Ends (Dimension BSE) | N/A 6.880 in175.00 mm | N/A 7.750 in197.00 mm | ||
Axial Misalignment (+-D Ka) for couplings with TWO disc packs | N/A 0.165 in | N/A 0.185 in | ||
Max. Angular Misalignment (per single disc pack) | N/A 1.00 º | |||
Torsional Stiffness x 10^6 (of one disc pack) | N/A 23.00 in·lb/rad | N/A 41.00 in·lb/rad | ||
Rated Power at 100 rpm | N/A 98.30 hp73.30 kW | N/A 143.20 hp106.80 kW | ||
Coupling Series | N/A SX-6 | |||
Coupling Type | N/A Disc | |||
Weight | N/A 21.81 lb | N/A 24.80 lb | ||
Weight (Complete Coupling w/ Max. Bores) | N/A 66.10 lb | N/A 88.20 lb | ||
Cubic inches | N/A 317.72318 in³ | N/A 456.63125 in³ | ||
|