The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790493804 SX-6 Type Hubs - Rough Stock Bore |
![]() 69790491420 SX-6 Type Hubs - Rough Stock Bore |
![]() 69790491430 SX-6 Type Hubs - Rough Stock Bore |
![]() 69790491439 SX-6 Type Hubs - Rough Stock Bore |
![]() 69790491447 SX-6 Type Hubs - Rough Stock Bore |
|||||
Description | N/A SX90-6-HUB-RSB | N/A SX110-6-HUB-RSB | N/A SX132-6-HUB-RSB | N/A SX158-6-HUB-RSB | N/A SX185-6-HUB-RSB | |||||
Size | N/A 90-6 | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 185-6 | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.970 in50.04 mm | N/A 2.36 in59.94 mm | N/A 2.760 in70.10 mm | N/A 3.15 in80.01 mm | |||||
Style | N/A Unbored | |||||||||
Overall Length (for an SX Style coupling) | N/A 5.500 in134.00 mm | N/A 7.440 in189.00 mm | N/A 8.970 in228.00 mm | N/A 10.400 in264.00 mm | N/A 11.800 in300.00 mm | |||||
Color | N/A Metallic | |||||||||
Nominal Torque | N/A 2100 in·lb | N/A 5100 in·lb | N/A 9700 in·lb | N/A 17700 in·lb | N/A 29200 in·lb | |||||
Max. Torque | N/A 4200 in·lb | N/A 10200 in·lb | N/A 19200 in·lb | N/A 35400 in·lb | N/A 58400 in·lb | |||||
Bore Type | N/A Rough Stock Bore | |||||||||
Max. Bore | N/A 1.5 in38 mm | N/A 1.810 in46.00 mm | N/A 2.380 in60.00 mm | N/A 2.760 in70.00 mm | N/A 3.13 in80 mm | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 4200 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 10500 rpm | |||||
Dimension FD | N/A 3.540 in90.00 mm | N/A 4.330 in110.00 mm | N/A 5.200 in132.00 mm | N/A 6.220 in158.00 mm | N/A 7.280 in185.00 mm | |||||
Dimension HD | N/A 2.280 in58.00 mm | N/A 2.560 in65.00 mm | N/A 3.310 in84.00 mm | N/A 3.860 in98.00 mm | N/A 4.41 in112 mm | |||||
Dimension PW | N/A 0.295 in7.49 mm | N/A 0.331 in8.41 mm | N/A 0.331 in8.41 mm | N/A 0.441 in11.20 mm | N/A 0.551 in14.00 mm | |||||
Dimension S | N/A 1.770 in45 mm | N/A 2.840 in72.00 mm | N/A 3.590 in91.00 mm | N/A 4.000 in102.00 mm | N/A 4.400 in112.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 2.360 in60.00 mm | N/A 3.5 in89.00 mm | N/A 4.25 in108 mm | N/A 4.880 in124.00 mm | N/A 5.5 in140.00 mm | |||||
Axial Misalignment (+-D Ka) for couplings with TWO disc packs | N/A 0.059 in | N/A 0.083 in | N/A 0.102 in | N/A 0.122 in | N/A 0.146 in | |||||
Max. Angular Misalignment (per single disc pack) | N/A 1.50 º | |||||||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A 2.40 in·lb/rad | N/A 3.4 in·lb/rad | N/A 4.4 in·lb/rad | N/A 5.8 in·lb/rad | N/A 11.50 in·lb/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 28.2 hp21 kW | N/A 46.30 hp34.50 kW | |||||
Coupling Series | N/A SX-6 | |||||||||
Coupling Type | N/A Disc | |||||||||
Weight | N/A 2.11 lb | N/A 3.54 lb | N/A 6.69 lb | N/A 10.89 lb | N/A 16.56 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 4.60 lb | N/A 6.40 lb | N/A 12.10 lb | N/A 19.00 lb | N/A 33.10 lb | |||||
Cubic inches | N/A 19.67461 in³ | N/A 36.93533 in³ | N/A 63.81440 in³ | N/A 106.77998 in³ | N/A 166.94496 in³ | |||||
|