Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
    The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
Unit of Measure
Items
SX-6 Type Industrial Coupling Hubs - Metric

SX-6 Type Complete Couplings - Rough Stock Bores

SX-6 Type Industrial Coupling Hubs - Metric

SX-6 Type Complete Couplings - Rough Stock Bores

SX-6 Type Industrial Coupling Hubs - Metric

SX-6 Type Complete Couplings - Rough Stock Bores

SX-6 Type Industrial Coupling Hubs - Metric

SX-6 Type Complete Couplings - Rough Stock Bores

SX-6 Type Industrial Coupling Hubs - Metric

SX-6 Type Complete Couplings - Rough Stock Bores
Description  N/A SX110-6-CP-RSBXRSB-BSE=5.5 N/A SX132-6-CP-RSBXRSB-BSE=4.25 N/A SX158-6-CP-RSBXRSB-BSE=4.875 N/A SX158-6-CP-RSBXRSB-BSE=7.50 N/A SX228-6-CP-RSBXRSB-BSE=9-5/8
Size N/A 110-6 N/A 132-6 N/A 158-6 N/A 158-6 N/A 228-6
Hub Style N/A Standard
Type N/A Disc Coupling
Material N/A Steel
Set Screw Style Coupling Size (Dimension T) N/A No Setscrew
Keyway Sizes (W x D) N/A No Keyway
Length thru Bore N/A 1.97 in50.04 mm N/A 2.36 in59.94 mm N/A 2.76 in70.1 mm N/A 2.76 in70.1 mm N/A 3.940 in100.08 mm
Style N/A Unbored
Dimension FD N/A 4.330 in110.00 mm N/A 5.200 in132.00 mm N/A 6.220 in158.00 mm N/A 6.220 in158.00 mm N/A 8.980 in228.00 mm
Overall Length N/A 9.440 in189.00 mm N/A 8.970 in132.00 mm N/A 10.400 in264.00 mm N/A 13.020 in264.00 mm N/A 17.510 in375.00 mm
Weight N/A 11.43 lb N/A 18.53 lb N/A 30.56 lb N/A 32.27 lb N/A 95.97 lb
Color N/A Metallic
Temperature  N/A -40 to 450 ºF
Nominal Torque N/A 5100 in·lb N/A 9700 in·lb N/A 17700 in·lb N/A 17700 in·lb N/A 62000.00 in·lb
Max. Torque N/A 10200 in·lb N/A 19200 in·lb N/A 35400 in·lb N/A 35400 in·lb N/A 123900.00 in·lb
Bore Type N/A Rough Stock Bore x Rough Stock Bore
Max. Bore (Dimensions ID1/ID2) N/A 1.810 in46.00 mm N/A 2.380 in60.00 mm N/A 2.760 in70.00 mm N/A 2.760 in70.00 mm N/A 3.940 in100.00 mm
Max. Speed (Unbalanced) N/A 7200 rpm N/A 5840 rpm N/A 4920 rpm N/A 4920 rpm N/A 3400.00 rpm
Max. Speed (Balanced) N/A 18000 rpm N/A 14600 rpm N/A 12300 rpm N/A 12300 rpm N/A 8500.00 rpm
Dimension HD N/A 2.560 in65.00 mm N/A 3.310 in84.00 mm N/A 3.860 in98.00 mm N/A 3.860 in98.00 mm N/A 5.510 in140.00 mm
Dimension PW N/A 0.331 in8.41 mm N/A 0.331 in8.41 mm N/A 0.441 in11.20 mm N/A 0.441 in11.20 mm N/A 0.689 in17.50 mm
Dimension S N/A 2.840 in72.00 mm N/A 3.310 in84.00 mm N/A 4.000 in102.00 mm N/A 4.000 in102.00 mm N/A 5.500 in140.00 mm
Distance between Shaft Ends (Dimension BSE) N/A 5.5 in139.7 mm N/A 4.25 in108 mm N/A 4.875 in123.83 mm N/A 7.500 in190.50 mm N/A 6.880 in175.00 mm
Connection Type A x B  N/A Rough Stock Bore x Rough Stock Bore
Axial Misalignment (+-D Ka) for couplings with TWO disc packs N/A 0.083 in2.1 mm N/A 0.102 in2.6 mm N/A 0.122 in3.1 mm N/A 0.122 in3.1 mm N/A 0.165 in4.20 mm
Max. Angular Misalignment (per single disc pack) N/A 1.50 º N/A 1.50 º N/A 1.50 º N/A 1.50 º N/A 1.00 º
Torsional Stiffness x 10^6 (of one disc pack) N/A 3.4 in·lb/rad N/A 4.4 in·lb/rad N/A 5.8 in·lb/rad N/A 5.8 in·lb/rad N/A 23.00 in·lb/rad
Rated Power at 100 rpm N/A 8 hp6 kW N/A 15.4 hp11.5 kW N/A 28.2 hp21 kW N/A 28.2 hp21 kW N/A 98.30 hp73.30 kW
Rated HP at 875 rpm (Standard Motor) N/A 8 hp N/A 15.4 hp N/A 28.2 hp N/A 28.2 hp N/A 98.30 hp
Rated HP at 1,150 rpm (Standard Motor) N/A 8 hp N/A 15.4 hp N/A 28.2 hp N/A 28.2 hp N/A 98.30 hp
Rated HP at 1,750 rpm (Standard Motor) N/A 8 hp N/A 15.4 hp N/A 28.2 hp N/A 28.2 hp N/A 98.30 hp
Rated HP at 3,500 rpm (Standard Motor) N/A 8 hp N/A 15.4 hp N/A 28.2 hp N/A 28.2 hp N/A 98.30 hp
Coupling Series N/A SX-6
Coupling Type N/A Disc
Cubic inches N/A 176.98962 in³ N/A 242.54880 in³ N/A 402.35936 in³ N/A 503.72297 in³ N/A 1412.01340 in³