The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790498855 SX-6 Type Hubs with Two Extra Keyways - Inch (Imperial) Bores |
![]() 69790498854 SX-6 Type Hubs with Two Extra Keyways - Inch (Imperial) Bores |
||
Description | N/A SX202-6-HUB-2-13/16-3/4X3/8KW-EXT KW | N/A SX202-6-HUB-3-3/8-7/8X7/16KW-EXT KW | ||
Bore Size | N/A 2 13/16 in | N/A 3 3/8 in | ||
Hub Style | N/A Standard | |||
Type | N/A Disc Coupling Hubs | |||
Size | N/A 202-6 | |||
Hub Material | N/A AISI 1045 | |||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||
Keyway Size (W x D) | N/A 3/4 x 3/8 in | N/A 7/8 x 7/16 in | ||
External Keyways | N/A 1/2 (external flange keyways) in | N/A 1/2 (external hub keyways) in | ||
Length thru Bore | N/A 3.540 in89.92 mm | |||
Style | N/A Bored | |||
Overall Length (for an SX Style coupling) | N/A 13.330 in339.00 mm | |||
Color | N/A Metallic | |||
Nominal Torque | N/A 40700 in·lb | |||
Max. Torque | N/A 81400 in·lb | |||
Max. Bore (Dimensions ID1/ID2) | N/A 3.500 in90.00 mm | |||
Max. Speed (Unbalanced) | N/A 3840 rpm | |||
Max. Speed (Balanced) | N/A 9600 rpm | |||
Dimension FD | N/A 7.950 in202.00 mm | |||
Dimension HD | N/A 4.920 in125.00 mm | |||
Dimension PW | N/A 0.610 in15.49 mm | |||
Dimension S | N/A 5.030 in128.00 mm | |||
Distance between Shaft Ends (Dimension BSE) | N/A 6.250 in159.00 mm | |||
Axial Misalignment (+-D Ka) for couplings with TWO disc packs | N/A 0.15 in | |||
Max. Angular Misalignment (per single disc pack) | N/A 1.00 º | |||
Torsional Stiffness x 10^6 (of one disc pack) | N/A 13.3 in·lb/rad | |||
Rated Power at 100 rpm | N/A 64.6 hp48.2 kW | |||
Coupling Series | N/A SX-6 | |||
Coupling Type | N/A Disc | |||
Weight | N/A 9.20 lb | N/A 8.70 lb | ||
Weight (Complete Coupling w/ Max. Bores) | N/A 46.30 lb | |||
Cubic inches | N/A 223.73685 in³ | |||
|