Items |
![]() 69790493805 SX-Type Coupling Spacer |
![]() 69790494786 SX-Type Coupling Spacer |
![]() 69790492105 SX-Type Coupling Spacer |
![]() 69790491424 SX-Type Coupling Spacer |
![]() 69790491426 SX-Type Coupling Spacer |
|||||
Description | N/A SX90-6-SPCR-BSE=2.36 | N/A SX90-6-SPCR-BSE=3.5 | N/A SX110-6-SPCR-BSE=3.5 | N/A SX110-6-SPCR-BSE=5" | N/A SX110-6-SPCR-BSE=7" | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A SX-Type Coupling Spacer | |||||||||
Size | N/A 90-6 | N/A 90-6 | N/A 110-6 | N/A 110-6 | N/A 110-6 | |||||
Material | N/A Steel | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A | |||||||||
Style | N/A Bored | |||||||||
Dimension FD | N/A 3.54 in89.92 mm | N/A 3.54 in89.92 mm | N/A 4.330 in109.98 mm | N/A 4.330 in109.98 mm | N/A 4.330 in109.98 mm | |||||
Overall Length (for an SX Style coupling) | N/A 1.770 in44.96 mm | N/A 2.910 in73.91 mm | N/A 2.839 in72.11 mm | N/A 4.339 in110.21 mm | N/A 6.339 in161.01 mm | |||||
Color | N/A Metallic | |||||||||
Temperature | N/A | |||||||||
Nominal Torque | N/A 2100 in·lb240 N·m | N/A 2100 in·lb240 N·m | N/A 5100 in·lb575 N·m | N/A 5100 in·lb575 N·m | N/A 5100 in·lb575 N·m | |||||
Max. Torque | N/A 4200 in·lb480 N·m | N/A 4200 in·lb480 N·m | N/A 10200 in·lb1150 N·m | N/A 10200 in·lb1150 N·m | N/A 10200 in·lb1150 N·m | |||||
Max. Bore (Dimensions ID1/ID2) | N/A | |||||||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 9100 rpm | N/A 7200 rpm | N/A 7200 rpm | N/A 7200 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 22700 rpm | N/A 18000 rpm | N/A 18000 rpm | N/A 18000 rpm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 2.360 in15.50 mm | N/A 3.500 in88.90 mm | N/A 3.500 in88.90 mm | N/A 5.000 in127.00 mm | N/A 7.000 in177.80 mm | |||||
Max. Angular Misalignment | N/A 1.5 º | |||||||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A | |||||||||
Rated Power at 100 rpm | N/A | |||||||||
Coupling Series | N/A SX | |||||||||
Coupling Type | N/A Disc | |||||||||
Weight | N/A 2.1 lb | N/A 2.5 lb | N/A 2.35 lb | N/A 2.86 lb | N/A 3.55 lb | |||||
Cubic inches | N/A | |||||||||
|