The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790411829 SX-6 Type Hubs without Keyway - Metric Bores (for use with Shaft Locking Devices) |
![]() 69790411828 SX-6 Type Hubs without Keyway - Metric Bores (for use with Shaft Locking Devices) |
![]() 69790411825 SX-6 Type Hubs without Keyway - Metric Bores (for use with Shaft Locking Devices) |
|||
Description | N/A SX255-6-HUB-55MM-MOD SLD1500 LTB | N/A SX255-6-HUB-70MM-MOD SLD1500 LTB | N/A SX202-6-HUB-45MM-MOD SLD1500 45X75 | |||
Bore Size | N/A 55.00 mm | N/A 70.00 mm | N/A 45.00 mm | |||
Size | N/A 255-6 | N/A 255-6 | N/A 202-6 | |||
Hub Style | N/A Standard | |||||
Type | N/A Disc Coupling Hubs | |||||
Hub Material | N/A AISI 1045 | |||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||
Keyway Size (W x D) | N/A No Keyway | |||||
Keyway Size (W x D) 2 | N/A No Keyway | |||||
Length thru Bore | N/A 2.65 in67.31 mm | N/A 2.65 in67.31 mm | N/A 3.54 in89.92 mm | |||
Style | N/A Bored | |||||
Overall Length (for SX Type coupling) | N/A | N/A | N/A 13.330 in339.00 mm | |||
Color | N/A Metallic | |||||
Nominal Torque | N/A 90300.00 in·lb10200.00 N·m | N/A 90300.00 in·lb10200.00 N·m | N/A 40700 in·lb4600 N·m | |||
Max. Torque | N/A 180600.00 in·lb20400.00 N·m | N/A 180600.00 in·lb20400.00 N·m | N/A 81400 in·lb9200 N·m | |||
Max. Bore (Dimensions ID1/ID2) | N/A 4.310 in110.00 mm | N/A 4.310 in110.00 mm | N/A 3.500 in90.00 mm | |||
Max. Speed (Unbalanced) | N/A 3080.00 rpm | N/A 3080.00 rpm | N/A 3840 rpm | |||
Max. Speed (Balanced) | N/A 7700.00 rpm | N/A 7700.00 rpm | N/A 9600 rpm | |||
Dimension FD | N/A 10.040 in255.00 mm | N/A 10.040 in255.00 mm | N/A 7.950 in202.00 mm | |||
Dimension HD | N/A 6.100 in155.00 mm | N/A 6.100 in155.00 mm | N/A 4.920 in125.00 mm | |||
Dimension PW | N/A 0.807 in20.50 mm | N/A 0.807 in20.50 mm | N/A 0.610 in15.49 mm | |||
Dimension S | N/A 6.140 in156.00 mm | N/A 6.140 in156.00 mm | N/A 5.030 in128.00 mm | |||
Distance between Shaft Ends (Dimension BSE) | N/A 7.750 in197.00 mm | N/A 7.750 in197.00 mm | N/A 6.250 in159.00 mm | |||
Axial Misalignment (+-D Ka) for couplings with TWO disc packs | N/A 0.185 in4.70 mm | N/A 0.185 in4.70 mm | N/A 0.15 in3.8 mm | |||
Max. Angular Misalignment (per single disc pack) | N/A 1.00 º | |||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A 41.00 in·lb/rad4.70 Nm/rad | N/A 41.00 in·lb/rad4.70 Nm/rad | N/A 13.3 in·lb/rad1.50 Nm/rad | |||
Rated Power at 100 rpm | N/A 143.20 hp106.80 kW | N/A 143.20 hp106.80 kW | N/A 64.6 hp48.2 kW | |||
Coupling Series | N/A SX-6 | |||||
Coupling Type | N/A Disc | |||||
Weight | N/A 26.13 lb | N/A 22.24 lb | N/A 18.69 lb | |||
Weight (Complete Coupling w/ Max. Bores) | N/A 88.20 lb40.00 Kg | N/A 88.20 lb40.00 Kg | N/A 46.30 lb21.00 Kg | |||
Cubic inches | N/A 1694.47490 in³ | N/A 1694.47490 in³ | N/A 223.73685 in³ | |||
|