Items |
![]() 69790414261 SX-6 Type Hubs with Keyway - Metric Bores |
![]() 69790413906 SX-6 Type Hubs with Keyway - Metric Bores |
![]() 69790413939 SX-6 Type Hubs with Keyway - Metric Bores |
![]() 69790497641 SX-6 Type Hubs with Keyway - Metric Bores |
![]() 69790497642 SX-6 Type Hubs with Keyway - Metric Bores |
|||||
Description | N/A SX90-6-HUB-19MMP7-6X2.8MMKW | N/A SX110-6-HUB-32MMP7-10X3.3MMKW | N/A SX110-6-HUB-35MMP7-10X3.3MMKW | N/A SX132-6-HUB-32MMH7-10X3.3MMKW-2SS90 | N/A SX132-6-HUB-40MMH7-12X3.3MMKW-2SS90 | |||||
Bore Size | N/A 19.00 mm | N/A 32.00 mm | N/A 35.00 mm | N/A 32.00 mm | N/A 40.00 mm | |||||
Size | N/A 90-6 | N/A 110-6 | N/A 110-6 | N/A 132-6 | N/A 132-6 | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Set Screw Size | N/A No Setscrew | N/A No Setscrew | N/A No Setscrew | N/A M10 x 20 | N/A M12 x 16 | |||||
Keyway Size (W x D) | N/A 6 x 2.8 mm | N/A 10 x 3.3 mm | N/A 10 x 3.3 mm | N/A 10 x 3.3 mm | N/A 12 X 3.3 mm | |||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.970 in50.04 mm | N/A 1.970 in50.04 mm | N/A 2.36 in59.94 mm | N/A 2.36 in59.94 mm | |||||
Style | N/A Bored | |||||||||
Overall Length (for SX Type coupling) | N/A 5.500 in134.00 mm | N/A 7.440 in189.00 mm | N/A 7.440 in189.00 mm | N/A 8.970 in228.00 mm | N/A 8.970 in228.00 mm | |||||
Color | N/A Metallic | |||||||||
Nominal Torque | N/A 2100 in·lb240 N·m | N/A 5100 in·lb575 N·m | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | N/A 9700 in·lb1100 N·m | |||||
Max. Torque | N/A 4200 in·lb480 N·m | N/A 10200 in·lb1150 N·m | N/A 10200 in·lb1150 N·m | N/A 19200 in·lb2200 N·m | N/A 19200 in·lb2200 N·m | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.5 in38 mm | N/A 1.810 in46.00 mm | N/A 1.810 in46.00 mm | N/A 2.380 in60.00 mm | N/A 2.380 in60.00 mm | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 7200 rpm | N/A 7200 rpm | N/A 5840 rpm | N/A 5840 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 18000 rpm | N/A 18000 rpm | N/A 14600 rpm | N/A 14600 rpm | |||||
Dimension FD | N/A 3.540 in90.00 mm | N/A 4.330 in110.00 mm | N/A 4.330 in110.00 mm | N/A 5.200 in132.00 mm | N/A 5.200 in132.00 mm | |||||
Dimension HD | N/A 2.280 in58.00 mm | N/A 2.560 in65.00 mm | N/A 2.560 in65.00 mm | N/A 3.310 in84.00 mm | N/A 3.310 in84.00 mm | |||||
Dimension PW | N/A 0.295 in7.49 mm | N/A 0.331 in8.41 mm | N/A 0.331 in8.41 mm | N/A 0.331 in8.41 mm | N/A 0.331 in8.41 mm | |||||
Dimension S | N/A 1.770 in45 mm | N/A 2.840 in72.00 mm | N/A 2.840 in72.00 mm | N/A 3.590 in91.00 mm | N/A 3.590 in91.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 2.360 in60.00 mm | N/A 3.5 in89.00 mm | N/A 3.5 in89.00 mm | N/A 4.25 in108 mm | N/A 4.25 in108 mm | |||||
Axial Misalignment (+-D Ka) for couplings with TWO disc packs | N/A 0.059 in1.50 mm | N/A 0.083 in2.1 mm | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | N/A 0.102 in2.6 mm | |||||
Max. Angular Misalignment (per single disc pack) | N/A 1.50 º | |||||||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 15.4 hp11.5 kW | |||||
Coupling Series | N/A SX-6 | |||||||||
Coupling Type | N/A Disc | |||||||||
Weight | N/A 1.90 lb | N/A 2.83 lb | N/A 2.70 lb | N/A 5.79 lb | N/A 5.31 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 4.60 lb2.10 Kg | N/A 6.40 lb2.90 Kg | N/A 6.40 lb2.90 Kg | N/A 12.10 lb5.50 Kg | N/A 12.10 lb5.50 Kg | |||||
Cubic inches | N/A 19.67461 in³ | N/A 36.93533 in³ | N/A 36.93533 in³ | N/A 63.81440 in³ | N/A 63.81440 in³ | |||||
|