Items |
![]() 69790411419 SX-6 Type Complete Couplings - Inch (Imperial) Bores |
![]() 69790499011 SX-6 Type Complete Couplings - Inch (Imperial) Bores |
![]() 69790499397 SX-6 Type Complete Couplings - Inch (Imperial) Bores |
![]() 69790499398 SX-6 Type Complete Couplings - Inch (Imperial) Bores |
![]() 69790499303 SX-6 Type Complete Couplings - Inch (Imperial) Bores |
|||||
Description | N/A SX90-6-CP-.751X1.376-BSE=8.5-SSBE | N/A SX90-6-CP-1.251X1.376-BSE=8.5-SSBE | N/A SX90-6-CP-1.126X1.126-BSE=3.5-2SS90BE | N/A SX90-6-CP-.876X1.126-BSE=3.5-2SS90BE | N/A SX90-6-CP-1.126X1.126-BSE=3.5 | |||||
Bore Size | N/A | N/A | N/A | N/A 0.876 & 1.126 in | N/A 1.126 & 1.126 in | |||||
Size | N/A 90-6 | |||||||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc Coupling | |||||||||
Material | N/A Steel | |||||||||
Hub 1 Keyway (W x D) | N/A .751 x 1.376 in | N/A 1.251 x 1.376 in | N/A 1.126 x 1.126 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | |||||
Hub 2 Keyway (W x D) | N/A .751 x 1.376 in | N/A 1.251 x 1.376 in | N/A 1.126 x 1.126 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | |||||
Length thru Bore | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | |||||
Style | N/A Bored | |||||||||
Dimension FD | N/A 3.54 in90 mm | N/A 3.54 in90 mm | N/A 3.54 in90 mm | N/A 3.540 in90.00 mm | N/A 3.540 in90.00 mm | |||||
Overall Length | N/A 5.50 in140 mm | N/A 5.50 in140 mm | N/A 5.50 in140 mm | N/A 6.640 in134.00 mm | N/A 6.640 in134.00 mm | |||||
Weight | N/A 7 lb | N/A 6.706 lb | N/A 5.492 lb | N/A 5.67 lb | N/A 5.49 lb | |||||
Color | N/A Metallic | |||||||||
Temperature | N/A -40 to 450 ºF | |||||||||
Nominal Torque | N/A 2100 in·lb240 N·m | N/A 2100 in·lb240 N·m | N/A 2100 in·lb240 N·m | N/A 2100 in·lb240 N·m | N/A 2100 in·lb240 N·m | |||||
Max. Torque | N/A 4200 in·lb480 N·m | N/A 4200 in·lb480 N·m | N/A 4200 in·lb480 N·m | N/A 4200 in·lb480 N·m | N/A 4200 in·lb480 N·m | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.5 in38 mm | N/A 1.5 in38 mm | N/A 1.5 in38 mm | N/A 1.5 in38 mm | N/A 1.5 in38 mm | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 9100 rpm | N/A 9100 rpm | N/A 9100 rpm | N/A 9100 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 22700 rpm | N/A 22700 rpm | N/A 22700 rpm | N/A 22700 rpm | |||||
Dimension HD | N/A 2.28 in58 mm | N/A 2.28 in58 mm | N/A 2.28 in58 mm | N/A 2.280 in58.00 mm | N/A 2.280 in58.00 mm | |||||
Dimension PW | N/A 0.295 in7.49 mm | N/A 0.295 in7.49 mm | N/A 0.295 in7.49 mm | N/A 0.295 in7.49 mm | N/A 0.295 in7.49 mm | |||||
Dimension S | N/A 1.770 in45.00 mm | N/A 1.770 in45.00 mm | N/A 1.770 in45.00 mm | N/A 1.770 in45 mm | N/A 1.770 in45 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 2.360 in | N/A 2.360 in | N/A 8.50 in | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | |||||
Connection Type A x B | N/A | N/A | N/A | N/A 7/8 x 1 1/8 in22.225 x 28.575 mm | N/A 1 1/8 x 1 1/8 in28.575 x 28.575 mm | |||||
Axial Misalignment (+-D Ka) for couplings with TWO disc packs | N/A 0.059 in1.5 mm | N/A 0.059 in1.5 mm | N/A 0.059 in1.5 mm | N/A 0.059 in1.50 mm | N/A 0.059 in1.50 mm | |||||
Max. Angular Misalignment (per single disc pack) | N/A 1.50 º | |||||||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A | N/A | N/A | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 2.40 in·lb/rad0.30 Nm/rad | |||||
Rated Power at 100 rpm | N/A | N/A | N/A | N/A 3.50 hp2.60 kW | N/A 3.50 hp2.60 kW | |||||
Rated HP at 875 rpm (Standard Motor) | N/A | N/A | N/A | N/A 3.50 hp | N/A 3.50 hp | |||||
Rated HP at 1,150 rpm (Standard Motor) | N/A | N/A | N/A | N/A 3.50 hp | N/A 3.50 hp | |||||
Rated HP at 1,750 rpm (Standard Motor) | N/A | N/A | N/A | N/A 3.50 hp | N/A 3.50 hp | |||||
Rated HP at 3,500 rpm (Standard Motor) | N/A | N/A | N/A | N/A 3.50 hp | N/A 3.50 hp | |||||
Coupling Series | N/A SX-6 | |||||||||
Coupling Type | N/A Disc | |||||||||
Cubic inches | N/A | N/A | N/A | N/A 83.20982 in³ | N/A 83.20982 in³ | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A | |||||||||
|