Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514458038 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
68514458039 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
68514458040 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
68514458041 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
68514458048 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
|||||
| Description | N/A MSF16-HUB-1/8-NKW | N/A MSF16-HUB-3/16-NKW | N/A MSF16-HUB-1/4-NKW | N/A MSF16-HUB-5/16-NKW | N/A MSF20-HUB-3/16-NKW | |||||
| Bore Size | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 3/16 in | |||||
| Type | N/A Mini Soft, Three Piece Design w/ Sleeve Insert | |||||||||
| Coupling Size | N/A MSF16 | N/A MSF16 | N/A MSF16 | N/A MSF16 | N/A MSF20 | |||||
| Material | N/A Zinc Alloy | |||||||||
| Set Screw Size | N/A M3 | |||||||||
| Keyway Size | N/A No Keyway | |||||||||
| Length thru Bore | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A 0.394 in10.00 mm | |||||
| Overall Coupling Length | N/A 1.063 in27.00 mm | N/A 1.063 in27.00 mm | N/A 1.063 in27.00 mm | N/A 1.063 in27.00 mm | N/A 1.339 in34.00 mm | |||||
| Style | N/A Set Screw | |||||||||
| Outside Diameter | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.787 in20.00 mm | |||||
| Color | N/A Black | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.197 in5.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | N/A 0.394 in10.00 mm | |||||
| Cubic inches | N/A 0.42190 in³ | N/A 0.42190 in³ | N/A 0.42190 in³ | N/A 0.42190 in³ | N/A 0.82934 in³ | |||||
| Normal Temperature Range | N/A 140.00 ºF | |||||||||
| Nominal Torque | N/A 4.40 in·lb | N/A 4.40 in·lb | N/A 4.40 in·lb | N/A 4.40 in·lb | N/A 8.90 in·lb | |||||
| Max Speed | N/A 2400.00 rpm | N/A 2400.00 rpm | N/A 2400.00 rpm | N/A 2400.00 rpm | N/A 1900.00 rpm | |||||
| Max. Angular Misalignment | N/A 2.00 º | |||||||||
| Max. Parallel Misalignment | N/A 0.010 in | |||||||||
| Torsional Stiffness x 106 | N/A 27.00 in·lb/rad | N/A 27.00 in·lb/rad | N/A 27.00 in·lb/rad | N/A 27.00 in·lb/rad | N/A 80.00 in·lb/rad | |||||
| Moment of Inertia | N/A 0.0030 lb·in² | N/A 0.0030 lb·in² | N/A 0.0030 lb·in² | N/A 0.0030 lb·in² | N/A 0.0100 lb·in² | |||||
| Weight | N/A 0.03 oz | N/A 0.03 oz | N/A 0.03 oz | N/A 0.03 oz | N/A 0.05 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.80 oz | N/A 0.80 oz | N/A 0.80 oz | N/A 0.80 oz | N/A 1.50 oz | |||||
|
|
||||||||||