Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
GY1012KRRB TDCF SGT Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings |
GYE20KRRB TDCF Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings |
GYE20KRRB TDCF SGT Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings |
GY1012KRRB Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings |
GY1100KRRB TDCF SGT Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings |
|||||
| Series | N/A Industrial | |||||||||
| Shaft Size d | N/A 3/4 in | N/A 20 mm | N/A 20 mm | N/A 3/4 in | N/A 1 in | |||||
| Bore Type | N/A Cylindrical bore | |||||||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Outside Diameter D | N/A 1.850 in47 mm | N/A 1.850 in47 mm | N/A 1.850 in47 mm | N/A 1.850 in47 mm | N/A 2.047 in52 mm | |||||
| Inner Ring Width B | N/A 1.252 in31.8 mm | N/A 1.252 in31.8 mm | N/A 1.252 in31.8 mm | N/A 1.221 in31.021 mm | N/A 1.372 in34.85 mm | |||||
| Outside Ring Width C | N/A 0.551 in14 mm | N/A 0.551 in14 mm | N/A 0.551 in14 mm | N/A 0.551 in14 mm | N/A 0.591 in15 mm | |||||
| Radius r | N/A 0.024 in0.6 mm | |||||||||
| Center of Bearing from End S | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.562 in14.27 mm | |||||
| Dimension S1 | N/A 0.752 in19.1 mm | N/A 0.752 in19.1 mm | N/A 0.752 in19.1 mm | N/A 0.719 in18.2626 mm | N/A 0.809 in20.56 mm | |||||
| Dimension F | N/A 1.085 in27.56 mm | N/A 1.085 in27.56 mm | N/A 1.085 in27.56 mm | N/A 1.085 in27.56 mm | N/A 1.332 in33.83 mm | |||||
| Dimension J | N/A 0.231 in5.87 mm | N/A 0.231 in5.87 mm | N/A 0.231 in5.87 mm | N/A 0.203 in5.156 mm | N/A 0.268 in6.8 mm | |||||
| Dimension M | N/A 0.135 in3.43 mm | N/A 0.135 in3.43 mm | N/A 0.135 in3.43 mm | N/A 0.135 in3.43 mm | N/A 0.152 in3.86 mm | |||||
| Dimension D1 | N/A | |||||||||
| Dimension T | N/A | |||||||||
| Dimension X | N/A | |||||||||
| Dimension Y | N/A | |||||||||
| Set Screw Size | N/A M5X.8 | N/A M5X.8 | N/A M5X.8 | N/A M5X.8 | N/A M6x1 | |||||
| Number of Set Screws | N/A 2 | |||||||||
| Angle between Set Screws | N/A 90 º | |||||||||
| Static Load Rating | N/A 1460 lbf6500 N | N/A 1460 lbf6500 N | N/A 1460 lbf6500 N | N/A 1460 lbf6500 N | N/A 1750 lbf7800 N | |||||
| Dynamic Load Rating | N/A 3190 lbf14200 N | N/A 3190 lbf14200 N | N/A 3190 lbf14200 N | N/A 3190 lbf14200 N | N/A 3490 lbf15500 N | |||||
| Material | N/A Bearing Steel | |||||||||
| Lubrication Type | N/A Relubricatable | |||||||||
| O.D. Type | N/A Spherical OD | |||||||||
| Sub Series | N/A GY…KRRB SGT | N/A GYE..KRRB | N/A GYE..KRRB SGT | N/A GY…KRRB | N/A GY…KRRB SGT | |||||
| Alternate Part Name | N/A GY1012KRRBTDCFSGT | N/A GYE20KRRBTDCF | N/A GYE20KRRBTDCFSGT | N/A GY1012KRRB | N/A GY1100KRRBTDCFSGT | |||||
| Seal Type | N/A Shroud Seal | |||||||||
| Basic Outer Ring Size | N/A | |||||||||
| Weight | N/A 0.2 Kg0.5 lb | N/A 0.2 Kg0.5 lb | N/A 0.2 Kg0.5 lb | N/A | N/A 0.2 Kg0.5 lb | |||||
|
|
||||||||||