Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Unit of Measure
Items
Mounted Bearings_U-Series_UC305

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

Mounted Bearings_U-Series_UC305

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

Mounted Bearings_U-Series_UC305

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

Mounted Bearings_U-Series_UC305

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

Mounted Bearings_U-Series_UC305

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Shaft Size d N/A 12 mm N/A 1/2 in N/A 15 mm N/A 5/8 in N/A 17 mm
Outside Diameter D N/A 1.850 in47 mm
Outside Ring Width C N/A 0.630 in16 mm
Radius r N/A 0.024 in0.6 mm
Groove Position C1 N/A 0.153 in3.9 mm
Center of Bearing from End S N/A 0.5 in12.7 mm
Dimension S1 N/A 0.720 in18.3 mm
Set Screw Distance S2 N/A 0.197 in5 mm
Set Screw Size N/A M6×0.75 N/A 1/4-28UNF N/A M6×0.75 N/A 1/4-28UNF N/A M6×0.75
Number of Set Screws N/A 2
Angle between Set Screws N/A 120 º
Static Load Rating N/A 1495 lbf6650 N
Dynamic Load Rating N/A 2878 lbf12800 N
Weight N/A 0.2 Kg0.5 lb
Locking Device N/A Set Screw Locking