Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790497930 SLD 2600 Series - Metric |
69790497932 SLD 2600 Series - Metric |
69790410772 SLD 2600 Series - Metric |
69790497933 SLD 2600 Series - Metric |
69790497935 SLD 2600 Series - Metric |
|||||
| Description | N/A SLD-2600-MM-25X50 | N/A SLD-2600-MM-30X55 | N/A SLD-2600-MM-32X60 | N/A SLD-2600-MM-35X60 | N/A SLD-2600-MM-40X65 | |||||
| Shaft Size | N/A 25 x 50 mm | N/A 30 x 55 mm | N/A 32 x 60 mm | N/A 35 x 60 mm | N/A 40 x 65 mm | |||||
| Coupling Size | N/A SLD2600 | |||||||||
| Type | N/A Internal | |||||||||
| Hub Outside Diameter (Dimension d) | N/A 0.984 in25.00 mm | N/A 1.181 in30.00 mm | N/A 1.260 in32.00 mm | N/A 1.378 in35.00 mm | N/A 1.575 in40.00 mm | |||||
| Tolerance of Shaft (T1) | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0015 in | N/A +0 -0.0015 in | |||||
| Shaft Locking Device Outside Diameter (Dimension D) | N/A 1.969 in50.00 mm | N/A 2.165 in55.00 mm | N/A 2.362 in60.00 mm | N/A 2.362 in60.00 mm | N/A 2.559 in65.00 mm | |||||
| Tolerance of Hub Bore (T2) | N/A -0 +0.0018 in | |||||||||
| Thrust Rings Width at Relaxed State (Dimension B) | N/A 1.772 in45.00 mm | |||||||||
| Collar Material | N/A Silver/Metallic | |||||||||
| Weight | N/A 1.04 lb | N/A 1.19 lb | N/A 1.43 lb | N/A 1.65 lb | N/A 1.76 lb | |||||
| Locking Screw Size (Dimension T) | N/A M6 | |||||||||
| Screw Type | N/A Socket Head Cap Screw | |||||||||
| Screw Material | N/A Steel | |||||||||
| Style | N/A Self Centering | |||||||||
| Application | N/A Internal Shaft Locking Device | |||||||||
| Contact Length (Dimension l) | N/A 1.614 in41.00 mm | |||||||||
| Max. Transmissible Axial Force | N/A 12965.00 lbf | N/A 20744.00 lbf | N/A 18439.00 lbf | N/A 18907.00 lbf | N/A 24695.00 lbf | |||||
| Max. Transmissible Torque | N/A 532.00 ft·lb | N/A 851.00 ft·lb | N/A 907.00 ft·lb | N/A 992.00 ft·lb | N/A 1418.00 ft·lb | |||||
| Screw Tightening Torque | N/A 12.50 ft·lb | |||||||||
| Pressure on The Hub | N/A 12026.00 psi | N/A 14576.00 psi | N/A 13362.00 psi | N/A 13362.00 psi | N/A 16702.00 psi | |||||
| Pressure on The Shaft | N/A 25284.00 psi | N/A 28094.00 psi | N/A 26338.00 psi | N/A 24080.00 psi | N/A 26338.00 psi | |||||
| Total Width at Relaxed State (Dimension L) | N/A 2.008 in51.00 mm | |||||||||
| # of Locking Screws | N/A 6 | N/A 8 | N/A 8 | N/A 8 | N/A 10 | |||||
| Cubic inches | N/A 7.78494 in³197.73742 mm³ | N/A 9.41195 in³239.06347 mm³ | N/A 11.20272 in³284.54910 mm³ | N/A 11.20272 in³284.54910 mm³ | N/A 13.14935 in³333.99349 mm³ | |||||
|
|
||||||||||