Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790498392 SLD 1450 Series - Inch (Imperial) |
69790498393 SLD 1450 Series - Inch (Imperial) |
69790498394 SLD 1450 Series - Inch (Imperial) |
69790498395 SLD 1450 Series - Inch (Imperial) |
69790498396 SLD 1450 Series - Inch (Imperial) |
|||||
| Description | N/A SLD-1450-IN-3/4 | N/A SLD-1450-IN-7/8 | N/A SLD-1450-IN-1 | N/A SLD-1450-IN-1-1/8 | N/A SLD-1450-IN-1-3/16 | |||||
| Shaft Size | N/A 3/4 in | N/A 7/8 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
| Coupling Size | N/A SLD 1450 | |||||||||
| Type | N/A Internal | |||||||||
| Hub Outside Diameter (Dimension d) | N/A 0.750 in19.05 mm | N/A 0.875 in22.23 mm | N/A 1.000 in25.40 mm | N/A 1.125 in28.58 mm | N/A 1.188 in30.18 mm | |||||
| Tolerance of Shaft (T1) | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0016 in | N/A +0 -0.0016 in | |||||
| Shaft Locking Device Outside Diameter (Dimension D) | N/A 1.850 in47.00 mm | N/A 1.850 in47.00 mm | N/A 1.969 in50.00 mm | N/A 2.165 in55.00 mm | N/A 2.165 in55.00 mm | |||||
| Tolerance of Hub Bore (T2) | N/A -0 +0.0015 in | N/A -0 +0.0015 in | N/A -0 +0.0018 in | N/A -0 +0.0018 in | N/A -0 +0.0018 in | |||||
| Thrust Rings Width at Relaxed State (Dimension B) | N/A 1.102 in28.00 mm | |||||||||
| Collar Material | N/A Silver/Metallic | |||||||||
| Weight | N/A 0.62 lb | N/A 0.62 lb | N/A 0.66 lb | N/A 0.84 lb | N/A 0.84 lb | |||||
| Locking Screw Size (Dimension T) | N/A M6 | |||||||||
| Screw Type | N/A Socket Head Cap Screw | |||||||||
| Screw Material | N/A Steel | |||||||||
| Style | N/A Self Centering | |||||||||
| Application | N/A Internal Shaft Locking Device | |||||||||
| Diameter to Flange (Dimension D1) | N/A 2.204 in55.98 mm | N/A 2.204 in55.98 mm | N/A 2.323 in59.00 mm | N/A 2.519 in63.98 mm | N/A 2.519 in63.98 mm | |||||
| Contact Length (Dimension l) | N/A 0.669 in17.00 mm | |||||||||
| Max. Transmissible Axial Force | N/A 7242.00 lbf | |||||||||
| Max. Transmissible Torque | N/A 226.00 ft·lb | N/A 264.00 ft·lb | N/A 302.00 ft·lb | N/A 339.00 ft·lb | N/A 358.00 ft·lb | |||||
| Screw Tightening Torque | N/A 12.00 ft·lb | |||||||||
| Pressure on The Hub | N/A 14739.00 psi | N/A 14739.00 psi | N/A 13848.00 psi | N/A 12595.00 psi | N/A 12595.00 psi | |||||
| Pressure on The Shaft | N/A 24723.00 psi | N/A 21191.00 psi | N/A 18542.00 psi | N/A 16482.00 psi | N/A 15614.00 psi | |||||
| Total Width at Relaxed State (Dimension L) | N/A 1.339 in34.01 mm | |||||||||
| Width to Flange (Dimension A) | N/A 0.866 in22.00 mm | |||||||||
| # of Locking Screws | N/A 6 | |||||||||
| Cubic inches | N/A 4.58273 in³116.40128 mm³ | N/A 4.58273 in³116.40128 mm³ | N/A 5.19125 in³131.85777 mm³ | N/A 6.27619 in³159.41533 mm³ | N/A 6.27619 in³159.41533 mm³ | |||||
|
|
||||||||||