Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790498079 SLD 1500 Series - Inch (Imperial) |
69790498080 SLD 1500 Series - Inch (Imperial) |
69790498081 SLD 1500 Series - Inch (Imperial) |
69790498082 SLD 1500 Series - Inch (Imperial) |
69790498083 SLD 1500 Series - Inch (Imperial) |
|||||
| Description | N/A SLD-1500-IN-3/4 | N/A SLD-1500-IN-7/8 | N/A SLD-1500-IN-1 | N/A SLD-1500-IN-1-1/8 | N/A SLD-1500-IN-1-3/16 | |||||
| Coupling Size | N/A SLD 1500 | |||||||||
| Type | N/A Internal | |||||||||
| Hub Outside Diameter (Dimension d) | N/A 0.750 in19.05 mm | N/A 0.875 in22.23 mm | N/A 1.000 in25.40 mm | N/A 1.125 in28.58 mm | N/A 1.188 in30.18 mm | |||||
| Tolerance of Shaft (T1) | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0025 in | N/A +0 -0.0025 in | |||||
| Shaft Locking Device Outside Diameter (Dimension D) | N/A 1.850 in47.00 mm | N/A 1.850 in47.00 mm | N/A 1.969 in50.00 mm | N/A 2.165 in55.00 mm | N/A 2.159 in54.84 mm | |||||
| Tolerance of Hub Bore (T2) | N/A -0 +0.0020 in | N/A -0 +0.0020 in | N/A -0 +0.0020 in | N/A -0 +0.0025 in | N/A -0 +0.0025 in | |||||
| Thrust Rings Width at Relaxed State (Dimension B) | N/A 0.787 in20.00 mm | N/A 0.787 in20.00 mm | N/A 0.787 in20.00 mm | N/A 0.787 in20.00 mm | N/A 0.813 in20.65 mm | |||||
| Material | N/A Silver/Metallic | |||||||||
| Weight | N/A 0.49 lb | N/A 0.49 lb | N/A 0.49 lb | N/A 0.60 lb | N/A 0.60 lb | |||||
| Locking Screw Size (Dimension T) | N/A M6 | |||||||||
| Screw Type | N/A Socket Head Cap Screw | |||||||||
| Screw Material | N/A Steel | |||||||||
| Style | N/A Self Releasing | |||||||||
| Application | N/A Internal Shaft Locking Device | |||||||||
| Contact Length (Dimension l) | N/A 0.669 in17.00 mm | |||||||||
| Max. Transmissible Axial Force | N/A 6208.00 lbf | N/A 6199.00 lbf | N/A 6192.00 lbf | N/A 9301.00 lbf | N/A 9297.00 lbf | |||||
| Max. Transmissible Torque | N/A 194.00 ft·lb | N/A 226.00 ft·lb | N/A 258.00 ft·lb | N/A 436.00 ft·lb | N/A 460.00 ft·lb | |||||
| Screw Tightening Torque | N/A 11.00 ft·lb | |||||||||
| Pressure on The Hub | N/A 13293.00 psi | N/A 13293.00 psi | N/A 12490.00 psi | N/A 17038.00 psi | N/A 17086.00 psi | |||||
| Pressure on The Shaft | N/A 32789.00 psi | N/A 28105.00 psi | N/A 24592.00 psi | N/A 32789.00 psi | N/A 31064.00 psi | |||||
| Total Width at Relaxed State (Dimension L) | N/A 1.023 in25.98 mm | N/A 1.023 in25.98 mm | N/A 1.023 in25.98 mm | N/A 1.023 in25.98 mm | N/A 1.049 in26.64 mm | |||||
| # of Locking Screws | N/A 8 | N/A 8 | N/A 8 | N/A 12 | N/A 12 | |||||
| Cubic inches | N/A 3.50122 in³88.93092 mm³ | N/A 3.50122 in³88.93092 mm³ | N/A 3.96613 in³100.73973 mm³ | N/A 4.79503 in³121.79379 mm³ | N/A 4.88968 in³124.19797 mm³ | |||||
|
|
||||||||||