Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790498474 SLD 1900 Series - Inch (Imperial) |
69790498475 SLD 1900 Series - Inch (Imperial) |
69790498476 SLD 1900 Series - Inch (Imperial) |
69790498477 SLD 1900 Series - Inch (Imperial) |
69790498478 SLD 1900 Series - Inch (Imperial) |
|||||
| Description | N/A SLD-1900-IN-3/4 | N/A SLD-1900-IN-7/8 | N/A SLD-1900-IN-15/16 | N/A SLD-1900-IN-1 | N/A SLD-1900-IN-1-1/8 | |||||
| Shaft Size | N/A 3/4 in | N/A 7/8 in | N/A 15/16 in | N/A 1 in | N/A 1 1/8 in | |||||
| Coupling Size | N/A SLD 1900 | |||||||||
| Type | N/A Internal | |||||||||
| Hub Outside Diameter (Dimension d) | N/A 0.750 in19.05 mm | N/A 0.875 in22.23 mm | N/A 0.938 in23.83 mm | N/A 1.000 in25.40 mm | N/A 1.125 in28.58 mm | |||||
| Tolerance of Shaft (T1) | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0016 in | |||||
| Shaft Locking Device Outside Diameter (Dimension D) | N/A 1.063 in27.00 mm | N/A 1.260 in32.00 mm | N/A 1.339 in34.00 mm | N/A 1.339 in34.00 mm | N/A 1.535 in39.00 mm | |||||
| Tolerance of Hub Bore (T2) | N/A -0 +0.0015 in | |||||||||
| Thrust Rings Width at Relaxed State (Dimension B) | N/A 1.496 in38.00 mm | N/A 1.772 in45.00 mm | N/A 1.772 in45.00 mm | N/A 1.772 in45.00 mm | N/A 1.772 in45.00 mm | |||||
| Collar Material | N/A Silver/Metallic | |||||||||
| Weight | N/A 0.77 lb | N/A 0.88 lb | N/A 0.88 lb | N/A 0.88 lb | N/A 1.10 lb | |||||
| Locking Screw Size (Dimension T) | N/A M6 | |||||||||
| Screw Type | N/A Socket Head Cap Screw | |||||||||
| Screw Material | N/A Steel | |||||||||
| Style | N/A Self Centering | |||||||||
| Application | N/A Internal Shaft Locking Device | |||||||||
| Diameter to Flange (Dimension D1) | N/A 1.890 in48.01 mm | N/A 2.126 in54.00 mm | N/A 2.205 in56.01 mm | N/A 2.205 in56.01 mm | N/A 2.402 in61.01 mm | |||||
| Contact Length (Dimension l) | N/A 0.709 in18.00 mm | N/A 0.984 in25.00 mm | N/A 0.984 in25.00 mm | N/A 0.984 in25.00 mm | N/A 0.984 in25.00 mm | |||||
| Max. Transmissible Axial Force | N/A 5568.00 lbf | N/A 6496.00 lbf | N/A 5952.00 lbf | N/A 5939.00 lbf | N/A 9384.00 lbf | |||||
| Max. Transmissible Torque | N/A 174.00 ft·lb | N/A 203.00 ft·lb | N/A 217.00 ft·lb | N/A 232.00 ft·lb | N/A 391.00 ft·lb | |||||
| Screw Tightening Torque | N/A 12.00 ft·lb | |||||||||
| Pressure on The Hub | N/A 11592.00 psi | N/A 7419.00 psi | N/A 7154.00 psi | N/A 7154.00 psi | N/A 9851.00 psi | |||||
| Pressure on The Shaft | N/A 8966.00 psi | N/A 6675.00 psi | N/A 6385.00 psi | N/A 5985.00 psi | N/A 8399.00 psi | |||||
| Total Width at Relaxed State (Dimension L) | N/A 1.732 in43.99 mm | N/A 2.008 in51.00 mm | N/A 2.008 in51.00 mm | N/A 2.008 in51.00 mm | N/A 2.008 in51.00 mm | |||||
| # of Locking Screws | N/A 4 | N/A 4 | N/A 4 | N/A 4 | N/A 6 | |||||
| Cubic inches | N/A 1.95711 in³49.71050 mm³ | N/A 3.18790 in³80.97268 mm³ | N/A 3.60019 in³91.44471 mm³ | N/A 3.60019 in³91.44471 mm³ | N/A 4.73130 in³120.17501 mm³ | |||||
|
|
||||||||||