Items |
![]() 69790410755 SLD 1450 Series - Metric |
![]() 69790410756 SLD 1450 Series - Metric |
![]() 69790498358 SLD 1450 Series - Metric |
![]() 69790498359 SLD 1450 Series - Metric |
![]() 69790498360 SLD 1450 Series - Metric |
|||||
Description | N/A SLD-1450-MM-18X47 | N/A SLD-1450-MM-19X47 | N/A SLD-1450-MM-20X47 | N/A SLD-1450-MM-22X47 | N/A SLD-1450-MM-24X50 | |||||
Shaft Size | N/A 18 x 47 mm | N/A 19 x 47 mm | N/A 20 x 47 mm | N/A 22 x 47 mm | N/A 24 x 50 mm | |||||
Coupling Size | N/A SLD1450 | |||||||||
Type | N/A Internal | |||||||||
Hub Outside Diameter (Dimension d) | N/A 0.709 in18.00 mm | N/A 0.748 in19.00 mm | N/A 0.787 in20.00 mm | N/A 0.866 in22.00 mm | N/A 0.945 in24.00 mm | |||||
Tolerance of Shaft (T1) | N/A +0 -0.0013 in | |||||||||
Shaft Locking Device Outside Diameter (Dimension D) | N/A 1.850 in47.00 mm | N/A 1.850 in47.00 mm | N/A 1.850 in47.00 mm | N/A 1.850 in47.00 mm | N/A 1.969 in50.00 mm | |||||
Tolerance of Hub Bore (T2) | N/A -0 +0.0015 in | |||||||||
Thrust Rings Width at Relaxed State (Dimension B) | N/A 1.102 in28.00 mm | |||||||||
Collar Material | N/A Silver/Metallic | |||||||||
Weight | N/A 0.55 lb | N/A 0.55 lb | N/A 0.62 lb | N/A 0.62 lb | N/A 0.66 lb | |||||
Locking Screw Size (Dimension T) | N/A M6 | |||||||||
Screw Type | N/A Socket Head Cap Screw | |||||||||
Screw Material | N/A Steel | |||||||||
Style | N/A Self Centering | |||||||||
Application | N/A Internal Shaft Locking Device | |||||||||
Diameter to Flange (Dimension D1) | N/A 2.205 in56.01 mm | N/A 2.205 in56.01 mm | N/A 2.205 in56.01 mm | N/A 2.205 in56.01 mm | N/A 2.323 in59.00 mm | |||||
Contact Length (Dimension l) | N/A 0.669 in17.00 mm | |||||||||
Max. Transmissible Axial Force | N/A 6880.00 lbf | |||||||||
Max. Transmissible Torque | N/A 203.00 ft·lb | N/A 214.00 ft·lb | N/A 226.00 ft·lb | N/A 248.00 ft·lb | N/A 271.00 ft·lb | |||||
Screw Tightening Torque | N/A 12.00 ft·lb | |||||||||
Pressure on The Hub | N/A 15512.00 psi | N/A 15512.00 psi | N/A 15512.00 psi | N/A 15512.00 psi | N/A 14581.00 psi | |||||
Pressure on The Shaft | N/A 27542.00 psi | N/A 26092.00 psi | N/A 24788.00 psi | N/A 22534.00 psi | N/A 20656.00 psi | |||||
Total Width at Relaxed State (Dimension L) | N/A 1.339 in34.01 mm | |||||||||
Width to Flange (Dimension A) | N/A 0.866 in22.00 mm | |||||||||
# of Locking Screws | N/A 6 | |||||||||
Cubic inches | N/A 4.58273 in³116.40128 mm³ | N/A 4.58273 in³116.40128 mm³ | N/A 4.58273 in³116.40128 mm³ | N/A 4.58273 in³116.40128 mm³ | N/A 5.19125 in³131.85777 mm³ | |||||
|