Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790498550 SLD 350 S Series (Split Ring) - Metric |
69790498551 SLD 350 S Series (Split Ring) - Metric |
69790498552 SLD 350 S Series (Split Ring) - Metric |
69790498553 SLD 350 S Series (Split Ring) - Metric |
69790498554 SLD 350 S Series (Split Ring) - Metric |
|||||
| Description | N/A SLD-350 S-MM-6X9 | N/A SLD-350 S-MM-7X10 | N/A SLD-350 S-MM-8X11 | N/A SLD-350 S-MM-9X12 | N/A SLD-350 S-MM-10X13 | |||||
| Shaft Size | N/A 6 x 9 mm | N/A 7 x 10 mm | N/A 8 x 11 mm | N/A 9 x 12 mm | N/A 10 x 13 mm | |||||
| Coupling Size | N/A SLD350 S | |||||||||
| Type | N/A Internal | |||||||||
| Hub Outside Diameter (Dimension d) | N/A 0.236 in6.00 mm | N/A 0.276 in7.00 mm | N/A 0.315 in8.00 mm | N/A 0.354 in9.00 mm | N/A 0.394 in10.00 mm | |||||
| Tolerance of Shaft (T1) | N/A +0 -0.0003 in | |||||||||
| Shaft Locking Device Outside Diameter (Dimension D) | N/A 0.354 in9.00 mm | N/A 0.394 in10.00 mm | N/A 0.433 in11.00 mm | N/A 0.472 in12.00 mm | N/A 0.512 in13.00 mm | |||||
| Tolerance of Hub Bore (T2) | N/A -0 +0.0006 in | N/A -0 +0.0006 in | N/A -0 +0.0007 in | N/A -0 +0.0007 in | N/A -0 +0.0007 in | |||||
| Collar Material | N/A Silver/Metallic | |||||||||
| Weight | N/A 0.00 lb | |||||||||
| Screw Material | N/A Steel | |||||||||
| Style | N/A Low Torque | |||||||||
| Application | N/A Internal Shaft Locking Device | |||||||||
| Max. Transmissible Axial Force | N/A 176.00 lbf | N/A 220.00 lbf | N/A 265.00 lbf | N/A 309.00 lbf | N/A 344.00 lbf | |||||
| Max. Transmissible Torque | N/A 1.73 ft·lb | N/A 2.53 ft·lb | N/A 3.47 ft·lb | N/A 4.56 ft·lb | N/A 5.64 ft·lb | |||||
| Pressure on The Hub | N/A 10878.00 psi | N/A 12473.00 psi | N/A 13053.00 psi | N/A 13053.00 psi | N/A 14504.00 psi | |||||
| Pressure on The Shaft | N/A 15954.00 psi | N/A 15594.00 psi | N/A 15664.00 psi | N/A 15594.00 psi | N/A 16244.00 psi | |||||
| Preload Force Required to Generate Max. Transmissible Torque (FA) | N/A 899.00 lb | N/A 1124.00 lb | N/A 1349.00 lb | N/A 1574.00 lb | N/A 1754.00 lb | |||||
| Recommended Distance to Clamp Device - 1 Element (Dimension N) | N/A 0.118 in | |||||||||
| Recommended Distance to Clamp Device - 2 Elements (Dimension N) | N/A 0.118 in | |||||||||
| Recommended Distance to Clamp Device - 3 Elements (Dimension N) | N/A 0.118 in | |||||||||
| Recommended Distance to Clamp Device - 4 Elements (Dimension N) | N/A 0.157 in | |||||||||
| Total Width at Relaxed State (Dimension L) | N/A 0.177 in4.50 mm | |||||||||
| Cubic inches | N/A 0.02218 in³0.56340 mm³ | N/A 0.02748 in³0.69791 mm³ | N/A 0.03319 in³0.84291 mm³ | N/A 0.03943 in³1.00159 mm³ | N/A 0.04640 in³1.17855 mm³ | |||||
|
|
||||||||||