Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790497964 SLD 2600 Series - Inch (Imperial) |
69790410595 SLD 2600 Series - Inch (Imperial) |
69790497965 SLD 2600 Series - Inch (Imperial) |
69790497966 SLD 2600 Series - Inch (Imperial) |
69790497967 SLD 2600 Series - Inch (Imperial) |
|||||
| Description | N/A SLD-2600-IN-1 | N/A SLD-2600-IN-1-1/8 | N/A SLD-2600-IN-1-3/16 | N/A SLD-2600-IN-1-1/4 | N/A SLD-2600-IN-1-3/8 | |||||
| Shaft Size | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 3/8 in | |||||
| Coupling Size | N/A SLD 2600 | |||||||||
| Type | N/A Internal | |||||||||
| Hub Outside Diameter (Dimension d) | N/A 1.000 in25.40 mm | N/A 1.125 in28.58 mm | N/A 1.188 in30.18 mm | N/A 1.250 in31.75 mm | N/A 1.375 in34.93 mm | |||||
| Tolerance of Shaft (T1) | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0013 in | N/A +0 -0.0015 in | N/A +0 -0.0015 in | |||||
| Shaft Locking Device Outside Diameter (Dimension D) | N/A 1.969 in50.00 mm | N/A 2.165 in55.00 mm | N/A 2.165 in55.00 mm | N/A 2.362 in60.00 mm | N/A 2.362 in60.00 mm | |||||
| Tolerance of Hub Bore (T2) | N/A -0 +0.0018 in | |||||||||
| Thrust Rings Width at Relaxed State (Dimension B) | N/A 1.772 in45.00 mm | |||||||||
| Collar Material | N/A Silver/Metallic | |||||||||
| Weight | N/A 1.21 lb | N/A 1.20 lb | N/A 1.32 lb | N/A 1.54 lb | N/A 1.65 lb | |||||
| Locking Screw Size (Dimension T) | N/A M6 | |||||||||
| Screw Type | N/A Socket Head Cap Screw | |||||||||
| Screw Material | N/A Steel | |||||||||
| Style | N/A Self Centering | |||||||||
| Application | N/A Internal Shaft Locking Device | |||||||||
| Contact Length (Dimension l) | N/A 1.614 in41.00 mm | |||||||||
| Max. Transmissible Axial Force | N/A 12965.00 lbf | N/A 19447.00 lbf | N/A 18247.00 lbf | N/A 18196.00 lbf | N/A 19015.00 lbf | |||||
| Max. Transmissible Torque | N/A 540.00 ft·lb | N/A 810.00 ft·lb | N/A 855.00 ft·lb | N/A 900.00 ft·lb | N/A 990.00 ft·lb | |||||
| Screw Tightening Torque | N/A 12.50 ft·lb | |||||||||
| Pressure on The Hub | N/A 12022.00 psi | N/A 14579.00 psi | N/A 14579.00 psi | N/A 13363.00 psi | N/A 13363.00 psi | |||||
| Pressure on The Shaft | N/A 24886.00 psi | N/A 29495.00 psi | N/A 27942.00 psi | N/A 26545.00 psi | N/A 24132.00 psi | |||||
| Total Width at Relaxed State (Dimension L) | N/A 2.008 in51.00 mm | |||||||||
| # of Locking Screws | N/A 6 | N/A 8 | N/A 8 | N/A 8 | N/A 8 | |||||
| Cubic inches | N/A 7.78494 in³197.73742 mm³ | N/A 9.41195 in³239.06347 mm³ | N/A 9.41195 in³239.06347 mm³ | N/A 11.20272 in³284.54910 mm³ | N/A 11.20272 in³284.54910 mm³ | |||||
|
|
||||||||||