Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514478388 Jaw In-Shear 6 Pin Kits (Spider & Ring) |
68514478389 Jaw In-Shear 6 Pin Kits (Spider & Ring) |
68514478390 Jaw In-Shear 6 Pin Kits (Spider & Ring) |
68514478391 Jaw In-Shear 6 Pin Kits (Spider & Ring) |
68514478392 Jaw In-Shear 6 Pin Kits (Spider & Ring) |
|||||
| Description | N/A LS090/095-SPIDER W/RING-URE | N/A LS099/100-SPIDER W/RING-URE | N/A LS110-SPIDER W/RING-URE | N/A LS150-SPIDER W/RING-URE | N/A LS190-SPIDER W/RING-URE | |||||
| Width | N/A 0.830 in | N/A 1.210 in | N/A 4.000 in | N/A 4.690 in | N/A 5.500 in | |||||
| Height | N/A 0.830 in | N/A 1.210 in | N/A 4.000 in | N/A 4.690 in | N/A 5.500 in | |||||
| Depth | N/A 2.750 in | N/A 3.190 in | N/A 5.00 in | N/A 5.440 in | N/A 5.820 in | |||||
| Cubic inches | N/A 1.89448 in³ | N/A 4.67048 in³ | N/A 80.00000 in³ | N/A 119.65878 in³ | N/A 176.05500 in³ | |||||
| Coupling Size | N/A LS090, LS095 | N/A LS099, LS100 | N/A LS110 | N/A LS150 | N/A LS190 | |||||
| Ring Material | N/A Stainless Steel | |||||||||
| Overall Length | N/A | N/A | N/A 5.00 in127.00 mm | N/A 5.440 in138.18 mm | N/A 5.820 in147.83 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A | N/A | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | N/A 0.750 in19.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A | N/A | N/A 1.625 in4.00 mm | N/A 1.875 in4.00 mm | N/A 2.125 in5.00 mm | |||||
| Length thru Bore (Dimensions LTB1/LTB2) | N/A | N/A | N/A 1.680 in42.67 mm | N/A 1.750 in44.45 mm | N/A 1.940 in49.28 mm | |||||
| Outside Diameter | N/A | N/A | N/A 3.32 in84.33 mm | N/A 3.75 in95.25 mm | N/A 4.50 in114.30 mm | |||||
| Thread (Dimension T) | N/A | N/A | N/A 3/8-16 | N/A 3/8-16 | N/A 1/2-13 | |||||
| Application | N/A Jaw In Shear Spider & Ring | |||||||||
| Number of Pieces | N/A 2 | |||||||||
| Dimension G | N/A | N/A | N/A 1.640 in41.66 mm | N/A 1.940 in49.28 mm | N/A 1.940 in49.28 mm | |||||
| Dimension HD | N/A | N/A | N/A 3.320 in84.33 mm | N/A 3.750 in95.25 mm | N/A 4.000 in101.60 mm | |||||
| Dimension W | N/A 0.830 in21.08 mm | N/A 1.21 in21.08 mm | N/A 1.450 in36.83 mm | N/A 1.710 in43.43 mm | N/A 1.710 in43.43 mm | |||||
| Weight | N/A 0.35 lb | N/A 0.63 lb | N/A 0.96 lb | N/A 1.87 lb | N/A 1.82 lb | |||||
| Complete Coupling Weight | N/A | N/A | N/A 5.90 lb | N/A 8.60 lb | N/A 14.60 lb | |||||
| Max. Speed | N/A | N/A | N/A 5900.00 rpm | N/A 5200.00 rpm | N/A 4300.00 rpm | |||||
| Normal Temperature Range | N/A | |||||||||
| Normal Temperature Range | N/A | |||||||||
| Coupling Nominal Torque | N/A 335 in·lb | N/A 560 in·lb | N/A 1090.00 in·lb | N/A 1810.00 in·lb | N/A 2920.00 in·lb | |||||
| Max. Torque | N/A | N/A | N/A 2180.00 in·lb | N/A 3620.00 in·lb | N/A 5830.00 in·lb | |||||
| Coupling Type | N/A Jaw In-Shear | |||||||||
| Size | N/A | |||||||||
|
|
||||||||||