Items |
![]() 68514471686 Jaw In-Shear 6 Pin Rings (No Spider) |
![]() 68514471687 Jaw In-Shear 6 Pin Rings (No Spider) |
![]() 68514471679 Jaw In-Shear 6 Pin Rings (No Spider) |
![]() 68514471680 Jaw In-Shear 6 Pin Rings (No Spider) |
![]() 68514471681 Jaw In-Shear 6 Pin Rings (No Spider) |
|||||
Description | N/A CS280-JAW IN SHEAR RING | N/A CS285-JAW IN SHEAR RING | N/A LS090/95-JAW IN SHEAR RING | N/A LS099/100-JAW IN SHEAR RING | N/A LS110-JAW IN SHEAR RING | |||||
Height | N/A 8.940 in | N/A 10.000 in | N/A 2.750 in | N/A 3.190 in | N/A 4.000 in | |||||
Depth | N/A 2.970 in | N/A 2.970 in | N/A 0.830 in | N/A 1.210 in | N/A 1.450 in | |||||
Width | N/A 8.940 in | N/A 10.000 in | N/A 2.750 in | N/A 3.190 in | N/A 4.000 in | |||||
Coupling Type | N/A Jaw In-Shear | |||||||||
Coupling Size | N/A CS280 | N/A CS285 | N/A LS090, LS095 | N/A LS099, LS100 | N/A LS110 | |||||
Material | N/A Stainless Steel | |||||||||
Style | N/A Wrap Type | |||||||||
Color | N/A Gray | |||||||||
Coupling Nominal Torque | N/A 13300.00 in·lb | N/A 18760.00 in·lb | N/A 335 in·lb | N/A 560 in·lb | N/A 1090.00 in·lb | |||||
Dimension W | N/A 2.970 in75.44 mm | N/A 2.970 in75.44 mm | N/A 0.830 in21.08 mm | N/A 1.21 in30.73 mm | N/A 1.450 in36.83 mm | |||||
Weight | N/A 4.32 lb | N/A 4.55 lb | N/A 0.24 lb | N/A 0.41 lb | N/A 0.61 lb | |||||
Complete Coupling Weight | N/A 53.50 lb | N/A 80.60 lb | N/A | N/A | N/A 5.90 lb | |||||
Cubic inches | N/A 237.37309 in³ | N/A 297.00000 in³ | N/A 6.27688 in³ | N/A 12.31308 in³ | N/A 23.20000 in³ | |||||
|