Items |
![]() 68514471713 Jaw In-Shear 6 Pin Spiders (No Ring) |
![]() 68514471714 Jaw In-Shear 6 Pin Spiders (No Ring) |
![]() 68514471706 Jaw In-Shear 6 Pin Spiders (No Ring) |
![]() 68514471707 Jaw In-Shear 6 Pin Spiders (No Ring) |
![]() 68514471708 Jaw In-Shear 6 Pin Spiders (No Ring) |
|||||
Description | N/A CS280-JAW IN SHEAR SPDR | N/A CS285-JAW IN SHEAR SPDR | N/A LS090/95-JAW IN SHEAR SPDR-URE | N/A LS099/100-JAW IN SHEAR SPDR-URE | N/A LS110-JAW IN SHEAR SPDR-URE | |||||
Ring Height | N/A 2.970 in | N/A 2.970 in | N/A 0.830 in | N/A 1.210 in | N/A 1.450 in | |||||
Ring Depth | N/A 8.94 in | N/A 10.000 in | N/A 2.750 in | N/A 3.190 in | N/A 4.000 in | |||||
Dimension W | N/A 2.970 in75.44 mm | N/A 2.970 in75.44 mm | N/A 0.830 in21.08 mm | N/A 1.21 in30.73 mm | N/A 1.450 in36.83 mm | |||||
Length thru Bore | N/A 3.120 in79.25 mm | N/A 3.750 in95.25 mm | N/A | N/A | N/A 1.68 in42.67 mm | |||||
Outside Diameter | N/A 7.500 in190.50 mm | N/A 8.500 in215.90 mm | N/A | N/A | N/A 3.32 in84.33 mm | |||||
Min. Bore (Dimensions ID1/ID2) | N/A 1.250 in32.00 mm | N/A 1.250 in32.00 mm | N/A | N/A | N/A 0.630 in16.00 mm | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 3.000 in76 mm | N/A 4.000 in102 mm | N/A | N/A | N/A 1.625 in4.00 mm | |||||
Overall Length | N/A 9.430 in239.52 mm | N/A 10.690 in271.53 mm | N/A | N/A | N/A 5.00 in127.00 mm | |||||
Coupling Type | N/A Jaw In-Shear | |||||||||
Hub Style | N/A 2 | N/A 1 | N/A 1 | N/A 1 | N/A 1 | |||||
Coupling Size | N/A CS280 | N/A CS285 | N/A LS090, LS095 | N/A LS099, LS100 | N/A LS110 | |||||
Thread (Dimension T) | N/A 1/2-13 | N/A 5/8-11 | N/A | N/A | N/A 3/8-16 | |||||
Material | N/A Urethane | |||||||||
Dimension G | N/A 3.190 in81.03 mm | N/A 3.190 in81.03 mm | N/A | N/A | N/A 1.640 in41.66 mm | |||||
Dimension HD | N/A 5.500 in139.70 mm | N/A 6.500 in165.10 mm | N/A | N/A | N/A 3.320 in84.33 mm | |||||
Insert Style | N/A Wrap Type | |||||||||
Color | N/A Blue | |||||||||
Normal Temperature Range | N/A -30 to 200 ºF | |||||||||
Normal Temperature Range | N/A -30 to 200 ºF | |||||||||
Coupling Nominal Torque | N/A 13300.00 in·lb | N/A 18760.00 in·lb | N/A 335 in·lb | N/A 560 in·lb | N/A 1090.00 in·lb | |||||
Max. Torque | N/A 26600.00 in·lb | N/A 37500.00 in·lb | N/A | N/A | N/A 2180.00 in·lb | |||||
Max. Speed | N/A 2600.00 rpm | N/A 2300.00 rpm | N/A | N/A | N/A 5900.00 rpm | |||||
Cubic inches | N/A 78.85885 in³ | N/A 88.20900 in³ | N/A 1.89448 in³ | N/A 4.67048 in³ | N/A 8.41000 in³ | |||||
Weight | N/A 3.21 lb | N/A 4.05 lb | N/A 0.11 lb | N/A 0.22 lb | N/A 0.35 lb | |||||
Complete Coupling Weight | N/A 53.50 lb | N/A 80.60 lb | N/A | N/A | N/A 5.90 lb | |||||
|