Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Items
HU Accessories HA Adapter Sleeve for Inch Shaft image

Metric HA Adapter Sleeve for Inch Shaft

HU Accessories HA Adapter Sleeve for Inch Shaft image

Metric HA Adapter Sleeve for Inch Shaft

HU Accessories HA Adapter Sleeve for Inch Shaft image

Metric HA Adapter Sleeve for Inch Shaft

HU Accessories HA Adapter Sleeve for Inch Shaft image

Metric HA Adapter Sleeve for Inch Shaft

HU Accessories HA Adapter Sleeve for Inch Shaft image

Metric HA Adapter Sleeve for Inch Shaft
d1 N/A 0.9375 in23.81 mm N/A 1.1875 in30.16 mm N/A 1 5/16 in33.34 mm N/A 1 5/16 in33.34 mm N/A 1.4375 in36.51 mm
L1 N/A 31 mm N/A 35 mm N/A 36 mm N/A 46 mm N/A 39 mm
C N/A 8 mm N/A 9 mm N/A 10 mm N/A 10 mm N/A 11 mm
C1 N/A
Thread G N/A M30x1.5 N/A M35x1.5 N/A M40x1.5 N/A M40x1.5 N/A M45x1.5
D3 N/A 45 mm N/A 52 mm N/A 58 mm N/A 58 mm N/A 65 mm
Thread G N/A 0.12 Kg N/A 0.14 Kg N/A 0.19 Kg N/A 0.22 Kg N/A 0.29 Kg
L N/A KM6 N/A KM7 N/A KM8 N/A KM8 N/A KM9
D3 N/A MB6 N/A MB7 N/A MB8 N/A MB8 N/A MB9
Appropriate Hydraulic Nut N/A
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)