The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
HE305 Metric HE/HS Adapter Sleeve for Inch Shaft |
HE2305 Metric HE/HS Adapter Sleeve for Inch Shaft |
HE306 Metric HE/HS Adapter Sleeve for Inch Shaft |
HE2306 Metric HE/HS Adapter Sleeve for Inch Shaft |
HS2307 Metric HE/HS Adapter Sleeve for Inch Shaft |
|||||
| d1 | N/A 0.75 in19.05 mm | N/A 0.75 in19.05 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.125 in28.58 mm | |||||
| L1 | N/A 29 mm | N/A 35 mm | N/A 31 mm | N/A 38 mm | N/A 43 mm | |||||
| C | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 9 mm | |||||
| C1 | N/A | |||||||||
| Thread G | N/A M25x1.5 | N/A M25x1.5 | N/A M30x1.5 | N/A M30x1.5 | N/A M35x1.5 | |||||
| D3 | N/A 38 mm | N/A 38 mm | N/A 45 mm | N/A 45 mm | N/A 52 mm | |||||
| Weight | N/A 0.08 Kg | N/A 0.09 Kg | N/A 0.10 Kg | N/A 0.13 Kg | N/A 0.18 Kg | |||||
| L | N/A KM5 | N/A KM5 | N/A KM6 | N/A KM6 | N/A KM7 | |||||
| D3 | N/A MB5 | N/A MB5 | N/A MB6 | N/A MB6 | N/A MB7 | |||||
| Appropriate Hydraulic Nut | N/A | |||||||||
|
||||||||||