The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
HMV-10 Metric HMV Hydraulic Nut |
HMV-12 Metric HMV Hydraulic Nut |
HMV-13 Metric HMV Hydraulic Nut |
HMV-14 Metric HMV Hydraulic Nut |
HMV-15 Metric HMV Hydraulic Nut |
|||||
| Threads B | N/A M50x1.5 | N/A M60x2 | N/A M65x2 | N/A M70x2 | N/A M75x2 | |||||
| C | N/A 114 mm | N/A 125 mm | N/A 135 mm | N/A 140 mm | N/A 145 mm | |||||
| D | N/A 38 mm | |||||||||
| E | N/A 109 mm | N/A 119 mm | N/A 127 mm | N/A 133 mm | N/A 138 mm | |||||
| E1 | N/A 51 mm | N/A 61 mm | N/A 66 mm | N/A 71 mm | N/A 76 mm | |||||
| A | N/A 4 mm | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 5 mm | |||||
| Assembly Weight | N/A 2.50 Kg | N/A 2.8 Kg | N/A 3 Kg | N/A 3.3 Kg | N/A 3.5 Kg | |||||
| Piston Length of Travel | N/A 5 mm | |||||||||
| Piston Area | N/A 29 cm² | N/A 32 cm² | N/A 35 cm² | N/A 39 cm² | N/A 41 cm² | |||||
|
|
||||||||||