Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
HU Accessories Lockplate 2 image

Metric Lockplate

HU Accessories Lockplate 2 image

Metric Lockplate

HU Accessories Lockplate 2 image

Metric Lockplate

HU Accessories Lockplate 2 image

Metric Lockplate

HU Accessories Lockplate 2 image

Metric Lockplate
t1 N/A 4 mm
S N/A 20 mm N/A 20 mm N/A 24 mm N/A 24 mm N/A 24 mm
L2 N/A 12 mm
S1 N/A 9 mm N/A 9 mm N/A 12 mm N/A 12 mm N/A 12 mm
i N/A 22.5 mm N/A 22.5 mm N/A 25.5 mm N/A 25.5 mm N/A 30.5 mm
L3 N/A 30.5 mm N/A 30.5 mm N/A 33.5 mm N/A 33.5 mm N/A 38.5 mm
Weight N/A
Appropriate Locknut No. N/A HM3144 N/A HM3148 N/A HM3152 N/A HM3156 N/A HM3160