Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure
Items
Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher

Push-Type Removable Sleeve, Locknut and Lockwasher
Series N/A 223K
Diameter d N/A 35 mm1.378 in N/A 40 mm1.575 in N/A 45 mm1.772 in N/A 50 mm1.969 in N/A 55 mm2.165 in
Tolerance1 N/A -0.08 mm-0.003 in N/A -0.08 mm-0.003 in N/A -0.08 mm-0.003 in N/A -0.08 mm-0.003 in N/A -0.10 mm-0.004 in
Major Diameter N/A 43.94 mm1.73 in N/A 49.02 mm1.93 in N/A 55.04 mm2.167 in N/A 60.2 mm2.37 in N/A 65.76 mm2.589 in
L2 N/A 30 mm1.181 in N/A 32 mm1.26 in N/A 35 mm1.378 in N/A 37 mm1.457 in N/A 40 mm1.575 in
a N/A 3 mm0.118 in N/A 3 mm0.118 in N/A 3 mm0.118 in N/A 3 mm0.118 in N/A 3.5 mm0.138 in
Removal Nut O.D. C N/A 64.41 mm2.536 in N/A 68.4 mm2.693 in N/A 77.77 mm3.062 in N/A 83.34 mm3.281 in N/A 88.9 mm3.5 in
Removal Nut N/A N 09 N/A N 10 N/A RN 10 N/A RN 11 N/A RN 12
Bearing Number N/A 22308K N/A 22309K N/A 22310K N/A 22311K N/A 22312K
Sleeve N/A SK 4023 N/A SK 4523 N/A SK 5023 N/A SK 5523 N/A SK 6023
Locknut N/A N 07 N/A N 08 N/A N 09 N/A N 10 N/A N 11
Lockwasher and Lockplates N/A W 07 N/A W 08 N/A W 09 N/A W 10 N/A W 11
Taper N/A 1:30 N/A 1:12 N/A 1:12 N/A 1:12 N/A 1:12
Weight N/A 0.07 Kg0.16 lb N/A 0.10 Kg0.22 lb N/A 0.11 Kg0.25 lb N/A 0.14 Kg0.310 lb N/A 0.19 Kg0.41 lb
  • 1 Tolerance range is from +0 to value listed.
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)