Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
LOJ Types
  • Offset pin design ideal for use on hand operated, low torque drives
  • Capable for operating angles up to 45° of angular misalignment
  • Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
  • The LOJ available with round, hex, splined, or keyway bores
Unit of Measure
Items
JR-4 Type Universal Joints w/o Keyway - Imperial

LOJ Type without Keyway - Inch (Imperial) Bores

JR-4 Type Universal Joints w/o Keyway - Imperial

LOJ Type without Keyway - Inch (Imperial) Bores

JR-4 Type Universal Joints w/o Keyway - Imperial

LOJ Type without Keyway - Inch (Imperial) Bores
Description  N/A LOJ6B-UJ-1/2X1/2-NKW NSS BE N/A LOJ8B-UJ-5/8X5/8-NKW NSS BE N/A LOJ10B-UJ-3/4X3/4-NKW NSS BE
Bore A & B N/A 1/2 in N/A 5/8 in N/A 3/4 in
Type N/A Universal Joints - LO Type
Size N/A LOJ6B N/A LOJ8B N/A LOJ10B
Nominal Size N/A 1/2 N/A 5/8 N/A 3/4
Material N/A Steel
Set Screw Size N/A No Setscrew
Keyway A & B (W x D) N/A No Keyway
Weight N/A 0.20 lb N/A 0.47 lb N/A 0.76 lb
Style N/A Bored
Outside Diameter N/A 0.750 in N/A 1.000 in N/A 1.250 in
Overall Length N/A 2.940 in N/A 3.680 in N/A 3.75 in
Pin Outside Diameter N/A 0.880 in N/A 1.120 in N/A 1.440 in
Color N/A Metallic
Operating Temperature Range N/A -40 to 400 ºF
Static Breaking Torque N/A 840.00 in·lb N/A 1500.00 in·lb N/A 3480.00 in·lb
Bore Depth (Dimension C) N/A 0.750 in N/A 0.910 in N/A 1.000 in
Bore Type N/A Finished Bore
Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.620 in11.00 mm N/A 0.750 in14.00 mm N/A 1.000 in19.00 mm
Max. Speed N/A 1750.00 rpm
Static Breaking Torque N/A 840.00 in-lb N/A 1500.00 in-lb N/A 3480.00 in-lb
Main Pin Height (Dimension E) N/A 1.350 in N/A 1.690 in N/A 1.690 in
Dimension F (Standard) N/A 0.250 in6.35 mm N/A 0.310 in7.87 mm N/A 0.380 in9.65 mm
Cubic inches N/A 1.65375 in³ N/A 3.68000 in³ N/A 5.85938 in³