Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Series-2

Model HM-3 Adjustable Driver Pulleys - Imperial

Hexadrive Series-2

Model HM-3 Adjustable Driver Pulleys - Imperial

Hexadrive Series-2

Model HM-3 Adjustable Driver Pulleys - Imperial
Description  N/A HM-3-7/8-PULLEY N/A HM-3-1-1/8-PULLEY N/A HM-3-3/4-PULLEY
Bore Diameter  N/A 7/8 in N/A 1 1/8 in N/A 3/4 in
Model N/A HM-3
Type N/A Fixed Center - Driver
Belt Size N/A 1922V
Width N/A 5.120 in
Outside Diameter N/A 8.250 in
Max. Pitch Diameter (Dimension PD) N/A 8.030 in
Min. Pitch Diameter (Dimension PD) N/A 2.700 in
Overall Length N/A 9.440 in
Ratio N/A 8.8:1
Weight N/A 16.00 lb
Torque Capacity N/A 1.5 to 5 in·lb
Motor Power at 1,750 rpm N/A 1 to 2 hp
UPC Number N/A 21514 N/A 21516 N/A 42595
Cubic inches N/A 642.51000 in³