Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Series-2

Model HM-30 Adjustable Driver Pulleys - Imperial

Hexadrive Series-2

Model HM-30 Adjustable Driver Pulleys - Imperial

Hexadrive Series-2

Model HM-30 Adjustable Driver Pulleys - Imperial

Hexadrive Series-2

Model HM-30 Adjustable Driver Pulleys - Imperial
Description  N/A HM-30-1-3/8-PULLEY N/A HM-30-1-5/8-PULLEY N/A HM-30-1-7/8-PULLEY N/A HM-30-2-1/8-PULLEY
Bore Diameter  N/A 1 3/8 in N/A 1 5/8 in N/A 1 7/8 in N/A 2 1/8 in
Model N/A HM-30
Type N/A Fixed Center - Driver
Belt Size N/A 4430V
Width N/A 5.120 in
Outside Diameter N/A 12.500 in
Max. Pitch Diameter (Dimension PD) N/A 12.100 in
Min. Pitch Diameter (Dimension PD) N/A 4.430 in
Overall Length N/A 14.13 in
Ratio N/A 7.4:1
Weight N/A 51.00 lb N/A 50 lb N/A 48.25 lb N/A 48.25 lb
Torque Capacity N/A 10 to 30 in·lb
Motor Power at 1,750 rpm N/A 7.5 to 20 hp
UPC Number N/A 21616 N/A 21617 N/A 21618 N/A 42596
Cubic inches N/A 2207.81250 in³