Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Series-2

Model HM-7 Adjustable Driver Pulleys - Imperial

Hexadrive Series-2

Model HM-7 Adjustable Driver Pulleys - Imperial
Description  N/A HM-7-1-1/8-PULLEY N/A HM-7-1-3/8-PULLEY
Bore Diameter  N/A 1 1/8 in N/A 1 3/8 in
Model N/A HM-7
Type N/A Fixed Center - Driver
Width N/A 3.680 in
Outside Diameter N/A 10.000 in
Max. Pitch Diameter (Dimension PD) N/A 9.700 in
Min. Pitch Diameter (Dimension PD) N/A 3.280 in
Overall Length N/A 11.630 in
Ratio N/A 8.7:1
Weight N/A 28.50 lb N/A 28.00 lb
Torque Capacity N/A 5 to 7.5 in·lb
Motor Power at 1,750 rpm N/A 3 to 5 hp
UPC Number N/A 21541 N/A 21543
Cubic inches N/A 1163.00000 in³