Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MW-M3T Aurora Bearing MW-MT & MG-MT Series Female Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating |
MG-M3T Aurora Bearing MW-MT & MG-MT Series Female Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating |
MW-M5T Aurora Bearing MW-MT & MG-MT Series Female Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating |
MG-M5T Aurora Bearing MW-MT & MG-MT Series Female Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating |
MW-M6T Aurora Bearing MW-MT & MG-MT Series Female Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A 3.000 mm | N/A 3.000 mm | N/A 5.000 mm | N/A 5.000 mm | N/A 6.000 mm | |||||
| W - Ball Width | N/A 6.00 mm | N/A 6.00 mm | N/A 8.00 mm | N/A 8.00 mm | N/A 9.00 mm | |||||
| H - Head Width | N/A 4.75 mm | N/A 4.75 mm | N/A 6.25 mm | N/A 6.25 mm | N/A 7.00 mm | |||||
| A - Base to Center | N/A 21.00 mm | N/A 21.00 mm | N/A 27.00 mm | N/A 27.00 mm | N/A 30.00 mm | |||||
| D - Head Diameter | N/A 12.50 mm | N/A 12.50 mm | N/A 16.00 mm | N/A 16.00 mm | N/A 19.00 mm | |||||
| K - Shank Diameter | N/A 8.00 mm | N/A 8.00 mm | N/A 11.00 mm | N/A 11.00 mm | N/A 13.00 mm | |||||
| J - Wrench Flat Width | N/A 7.00 mm | N/A 7.00 mm | N/A 9.00 mm | N/A 9.00 mm | N/A 11.00 mm | |||||
| Ball Diameter | N/A 7.93 mm | N/A 7.93 mm | N/A 11.10 mm | N/A 11.10 mm | N/A 12.70 mm | |||||
| C - Thread Depth [mm] | N/A 10.00 mm | N/A 10.00 mm | N/A 14.00 mm | N/A 14.00 mm | N/A 14.00 mm | |||||
| Thread Size | N/A M3 x 0.5 | N/A M3 x 0.5 | N/A M5 x 0.8 | N/A M5 x 0.8 | N/A M6 x 1.0 | |||||
| Thread Class | N/A -6H | N/A -6H-LH | N/A -6H | N/A -6H-LH | N/A -6H | |||||
| a1 - Misalignment Angle Clevis Mounted | N/A 13 º | N/A 13 º | N/A 14 º | N/A 14 º | N/A 13 º | |||||
| a3 - Misalignment Angle - Shoulder Bolt Mounted | N/A 25 º | N/A 25 º | N/A 24 º | N/A 24 º | N/A 23 º | |||||
| a4 - Misalignment Angle - Pin Mounted | N/A 62 º | N/A 62 º | N/A 58 º | N/A 58 º | N/A 57 º | |||||
| Ultimate Radial Static Load Capacity | N/A 4,972 N | N/A 4,972 N | N/A 7,090 N | N/A 7,090 N | N/A 10,573 N | |||||
| Approximate Brg. Weight | N/A 10 g | N/A 10 g | N/A 17 g | N/A 17 g | N/A 25 g | |||||
|
|
||||||||||