Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
Unit of Measure
Items
MM-MT & MB-MT Image

Aurora Bearing MM-MT & MB-MT Series Male Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating

MM-MT & MB-MT Image

Aurora Bearing MM-MT & MB-MT Series Male Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating

MM-MT & MB-MT Image

Aurora Bearing MM-MT & MB-MT Series Male Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating

MM-MT & MB-MT Image

Aurora Bearing MM-MT & MB-MT Series Male Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating

MM-MT & MB-MT Image

Aurora Bearing MM-MT & MB-MT Series Male Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A 3.000 mm N/A 3.000 mm N/A 5.000 mm N/A 5.000 mm N/A 6.000 mm
W - Ball Width N/A 6.00 mm N/A 6.00 mm N/A 8.00 mm N/A 8.00 mm N/A 9.00 mm
H - Head Width N/A 4.75 mm N/A 4.75 mm N/A 6.25 mm N/A 6.25 mm N/A 7.00 mm
A - Base to Center N/A 27.00 mm N/A 27.00 mm N/A 33.00 mm N/A 33.00 mm N/A 36.00 mm
D - Head Diameter N/A 12.50 mm N/A 12.50 mm N/A 16.00 mm N/A 16.00 mm N/A 19.00 mm
Ball Diameter N/A 7.93 mm N/A 7.93 mm N/A 11.10 mm N/A 11.10 mm N/A 12.70 mm
C - Thread Length N/A 15.00 mm N/A 15.00 mm N/A 20.00 mm N/A 20.00 mm N/A 22.00 mm
Thread Size N/A M3 x 0.5 N/A M3 x 0.5 N/A M5 x 0.8 N/A M5 x 0.8 N/A M6 x 1.0
Thread Class N/A -6g N/A -6g-LH N/A -6g N/A -6g-LH N/A -6g
a1 - Misalignment Angle Clevis Mounted N/A 13 º N/A 13 º N/A 14 º N/A 14 º N/A 13 º
a3 - Misalignment Angle - Shoulder Bolt Mounted N/A 25 º N/A 25 º N/A 24 º N/A 24 º N/A 23 º
a4 - Misalignment Angle - Pin Mounted N/A 62 º N/A 62 º N/A 58 º N/A 58 º N/A 57 º
Ultimate Radial Static Load Capacity N/A 1,775 N N/A 1,775 N N/A 5,168 N N/A 5,168 N N/A 7,296 N
Approximate Brg. Weight N/A 7 g N/A 7 g N/A 13 g N/A 13 g N/A 18 g