Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-M6Z = Zerk Type Fitting CW-M6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Unit of Measure
Items
CW-M & CG-M Image

Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy

CW-M & CG-M Image

Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy

CW-M & CG-M Image

Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy

CW-M & CG-M Image

Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy

CW-M & CG-M Image

Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A 3.000 mm N/A 3.000 mm N/A 5.000 mm N/A 5.000 mm N/A 6.000 mm
W - Ball Width N/A 6.00 mm N/A 6.00 mm N/A 8.00 mm N/A 8.00 mm N/A 9.00 mm
H - Head Width N/A 4.25 mm N/A 4.25 mm N/A 5.75 mm N/A 5.75 mm N/A 6.25 mm
A - Base to Center N/A 21.00 mm N/A 21.00 mm N/A 27.00 mm N/A 27.00 mm N/A 30.00 mm
D - Head Diameter N/A 12.50 mm N/A 12.50 mm N/A 16.00 mm N/A 16.00 mm N/A 19.00 mm
K - Shank Diameter N/A 8.00 mm N/A 8.00 mm N/A 11.00 mm N/A 11.00 mm N/A 13.00 mm
J - Wrench Flat Width N/A 7.00 mm N/A 7.00 mm N/A 9.00 mm N/A 9.00 mm N/A 11.00 mm
Ball Diameter N/A 7.93 mm N/A 7.93 mm N/A 11.10 mm N/A 11.10 mm N/A 12.70 mm
C - Thread Depth [mm] N/A 10.00 mm N/A 10.00 mm N/A 14.00 mm N/A 14.00 mm N/A 14.00 mm
Thread Size N/A M3 x 0.5 N/A M3 x 0.5 N/A M5 x 0.8 N/A M5 x 0.8 N/A M6 x 1.0
Thread Class N/A -6H N/A -6H-LH N/A -6H N/A -6H-LH N/A -6H
a1 - Misalignment Angle Clevis Mounted N/A 23 º N/A 23 º N/A 22 º N/A 22 º N/A 23 º
a3 - Misalignment Angle - Shoulder Bolt Mounted N/A 34 º N/A 34 º N/A 30 º N/A 30 º N/A 31 º
a4 - Misalignment Angle - Pin Mounted N/A 71 º N/A 71 º N/A 64 º N/A 64 º N/A 65 º
Ultimate Radial Static Load Capacity N/A 5,746 N N/A 5,746 N N/A 8,247 N N/A 8,247 N N/A 11,895 N
Approximate Brg. Weight N/A 10 g N/A 10 g N/A 18 g N/A 18 g N/A 25 g
Type of Lubrication N/A None