Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance - PTFE lined.
  • Note 1: GE15ET-2RS - GE120ET-2RS are single fracture race bearings, GE140XT-2RS and GE160XT-2RS are double fracture race bearings.
  • Note 2: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be retored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
Unit of Measure
Items
GE..ET-2RS Sealed Image

Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined

GE..ET-2RS Sealed Image

Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined

GE..ET-2RS Sealed Image

Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined

GE..ET-2RS Sealed Image

Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined

GE..ET-2RS Sealed Image

Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined
B - Ball Bore Max. N/A 15.000 mm N/A 17.000 mm N/A 20.000 mm N/A 25.000 mm N/A 30.000 mm
B - Ball Bore Min. N/A 14.992 mm N/A 16.992 mm N/A 19.990 mm N/A 24.990 mm N/A 29.990 mm
D - Outside Diameter Max. N/A 26.000 mm N/A 30.000 mm N/A 35.000 mm N/A 42.000 mm N/A 47.000 mm
D - Outside Diameter Min. N/A 25.991 mm N/A 29.991 mm N/A 34.989 mm N/A 41.989 mm N/A 46.989 mm
W - Ball Width Max. N/A 12.00 mm N/A 14.00 mm N/A 16.00 mm N/A 20.00 mm N/A 22.00 mm
W - Ball Width Min. N/A 11.88 mm N/A 13.88 mm N/A 15.88 mm N/A 19.88 mm N/A 21.88 mm
H - Race Width Max. N/A 9.00 mm N/A 10.00 mm N/A 12.00 mm N/A 16.00 mm N/A 18.00 mm
H - Race Width Min. N/A 8.76 mm N/A 9.76 mm N/A 11.76 mm N/A 15.76 mm N/A 17.76 mm
O - Ball Shoulder Diameter N/A 18.00 mm N/A 20.00 mm N/A 24.00 mm N/A 29.00 mm N/A 34.00 mm
C - Ball Chamfer Min. N/A .30 mm N/A .30 mm N/A .30 mm N/A .60 mm N/A .60 mm
M - Race Chamfer N/A .30 mm N/A .30 mm N/A .30 mm N/A .60 mm N/A .60 mm
a - Misalignment Angle N/A 8 º N/A 10 º N/A 9 º N/A 7 º N/A 6 º
Radial Static Limit Load Capacity N/A 79 kN N/A 100 kN N/A 139 kN N/A 225 kN N/A 290 kN
Approximate Brg. Weight N/A 27 g N/A 41 g N/A 66 g N/A 119 g N/A 153 g