Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
GEEW12ES Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed |
GEEW15ES Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed |
GEEW15ES-2RS Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed |
GEEW16ES Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed |
GEEW16ES-2RS Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed |
|||||
| Type | N/A Open | N/A Open | N/A Sealed | N/A Open | N/A Sealed | |||||
| B - Ball Bore Dia. Max. | N/A 12.018 mm | N/A 15.018 mm | N/A 15.018 mm | N/A 16.018 mm | N/A 16.018 mm | |||||
| B - Ball Bore Dia. Min. | N/A 12.000 mm | N/A 15.000 mm | N/A 15.000 mm | N/A 16.000 mm | N/A 16.000 mm | |||||
| D - Race Outside Dia. Max. | N/A 22.000 mm | N/A 26.000 mm | N/A 26.000 mm | N/A 28.000 mm | N/A 28.000 mm | |||||
| D - Race Outside Dia. Min. | N/A 21.991 mm | N/A 25.991 mm | N/A 25.991 mm | N/A 27.991 mm | N/A 27.991 mm | |||||
| W - Ball Width Max. | N/A 12.00 mm | N/A 15.00 mm | N/A 15.00 mm | N/A 16.00 mm | N/A 16.00 mm | |||||
| W - Ball Width Min. | N/A 11.82 mm | N/A 14.82 mm | N/A 14.82 mm | N/A 15.82 mm | N/A 15.82 mm | |||||
| H - Race Width Max. | N/A 7.00 mm | N/A 9.00 mm | N/A 9.00 mm | N/A 9.00 mm | N/A 9.00 mm | |||||
| H - Race Width Min. | N/A 6.76 mm | N/A 8.76 mm | N/A 8.76 mm | N/A 8.76 mm | N/A 8.76 mm | |||||
| O - Flat Dia. Min. | N/A 15.50 mm | N/A 18.50 mm | N/A 18.50 mm | N/A 20.00 mm | N/A 20.00 mm | |||||
| C - Ball Chamfer Min. | N/A .30 mm | |||||||||
| M - Race Chamfer Min. | N/A .30 mm | |||||||||
| a - Misalign. Angle | N/A 4 º | N/A 5 º | N/A 5 º | N/A 4 º | N/A 4 º | |||||
| Radial Static Limit Load Capacity | N/A 53 kN | N/A 84 kN | N/A 84 kN | N/A 85 kN | N/A 85 kN | |||||
| Approx. Brg. Wt. | N/A 17 g | N/A 28 g | N/A 28 g | N/A 34 g | N/A 34 g | |||||
|
|
||||||||||