Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
GE12E Aurora Bearing GE..ES & GE..ES-2RS Spherical Plain Bearings - Metric - Open & Sealed |
GE15ES Aurora Bearing GE..ES & GE..ES-2RS Spherical Plain Bearings - Metric - Open & Sealed |
GE15ES-2RS Aurora Bearing GE..ES & GE..ES-2RS Spherical Plain Bearings - Metric - Open & Sealed |
GE17ES Aurora Bearing GE..ES & GE..ES-2RS Spherical Plain Bearings - Metric - Open & Sealed |
GE17ES-2RS Aurora Bearing GE..ES & GE..ES-2RS Spherical Plain Bearings - Metric - Open & Sealed |
|||||
| Type | N/A Open | N/A Open | N/A Sealed | N/A Open | N/A Sealed | |||||
| B - Ball Bore Max. | N/A 12.000 mm | N/A 15.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 17.000 mm | |||||
| B - Ball Bore Min. | N/A 11.992 mm | N/A 14.992 mm | N/A 14.992 mm | N/A 16.992 mm | N/A 16.992 mm | |||||
| D - Outside Diameter Max. | N/A 22.000 mm | N/A 26.000 mm | N/A 26.000 mm | N/A 30.000 mm | N/A 30.000 mm | |||||
| D - Outside Diameter Min. | N/A 21.991 mm | N/A 25.991 mm | N/A 25.991 mm | N/A 29.991 mm | N/A 29.991 mm | |||||
| W - Ball Width Max. | N/A 10.00 mm | N/A 12.00 mm | N/A 12.00 mm | N/A 14.00 mm | N/A 14.00 mm | |||||
| W - Ball Width Min. | N/A 9.88 mm | N/A 11.88 mm | N/A 11.88 mm | N/A 13.88 mm | N/A 13.88 mm | |||||
| H - Race Width Max. | N/A 7.00 mm | N/A 9.00 mm | N/A 9.00 mm | N/A 10.00 mm | N/A 10.00 mm | |||||
| H - Race Width Min. | N/A 6.76 mm | N/A 8.76 mm | N/A 8.76 mm | N/A 9.76 mm | N/A 9.76 mm | |||||
| O - Ball Shoulder Diameter | N/A 15.00 mm | N/A 18.00 mm | N/A 18.00 mm | N/A 20.00 mm | N/A 20.00 mm | |||||
| C - Ball Chamfer Min. | N/A .30 mm | |||||||||
| M - Race Chamfer | N/A .30 mm | |||||||||
| a - Misalignment Angle | N/A 10 º | N/A 8 º | N/A 8 º | N/A 10 º | N/A 10 º | |||||
| Radial Static Limit Load Capacity | N/A 53 kN | N/A 84 kN | N/A 84 kN | N/A 106 kN | N/A 106 kN | |||||
| Approximate Brg. Weight | N/A 15 g | N/A 27 g | N/A 27 g | N/A 41 g | N/A 41 g | |||||
|
|
||||||||||