Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
GEG12E Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed |
GEG15ES Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed |
GEG15ES-2RS Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed |
GEG17ES Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed |
GEG17ES-2RS Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed |
|||||
| Type | N/A Open | N/A Open | N/A Sealed | N/A Open | N/A Sealed | |||||
| B - Ball Bore Dia. Max. | N/A 12.000 mm | N/A 15.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 17.000 mm | |||||
| B - Ball Bore Dia. Min. | N/A 11.992 mm | N/A 14.992 mm | N/A 14.992 mm | N/A 16.992 mm | N/A 16.992 mm | |||||
| D - Race Outside Dia. Max. | N/A 26.000 mm | N/A 30.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 35.000 mm | |||||
| D - Race Outside Dia. Min. | N/A 25.991 mm | N/A 29.991 mm | N/A 29.991 mm | N/A 34.989 mm | N/A 34.989 mm | |||||
| W - Ball Width Max. | N/A 15.00 mm | N/A 16.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A 20.00 mm | |||||
| W - Ball Width Min. | N/A 14.88 mm | N/A 15.88 mm | N/A 15.88 mm | N/A 19.88 mm | N/A 19.88 mm | |||||
| H - Race Width Max. | N/A 9.00 mm | N/A 10.00 mm | N/A 10.00 mm | N/A 12.00 mm | N/A 12.00 mm | |||||
| H - Race Width Min. | N/A 8.76 mm | N/A 9.76 mm | N/A 9.76 mm | N/A 11.76 mm | N/A 11.76 mm | |||||
| O - Flat Dia. Ref. | N/A 16.09 mm | N/A 19.21 mm | N/A 19.21 mm | N/A 21.00 mm | N/A 21.00 mm | |||||
| C - Ball Bore Chamfer Min. | N/A .30 mm | |||||||||
| M - Race Chamfer Min. | N/A .30 mm | |||||||||
| a - Misalign. Angle | N/A 18.0 º | N/A 16.0 º | N/A 16.0 º | N/A 19.0 º | N/A 19.0 º | |||||
| Radial Static Limit Load Capacity | N/A 84 kN | N/A 106 kN | N/A 106 kN | N/A 146 kN | N/A 146 kN | |||||
| Approx. Brg. Wt. | N/A 36 g | N/A 48 g | N/A 48 g | N/A 80 g | N/A 80 g | |||||
|
|
||||||||||