Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel- heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-M8T. (PTFE Lined spherical bearings have no lubrication holes or groove in race outside diameter.)
  • Size 16 consists of ball and race only
Unit of Measure
Items
COM-M Image

Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available)

COM-M Image

Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available)

COM-M Image

Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available)

COM-M Image

Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available)

COM-M Image

Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available)
B - Ball Bore N/A 3.000 mm N/A 3.000 mm N/A 5.000 mm N/A 5.000 mm N/A 6.000 mm
D - Outside Diameter N/A 12.000 mm N/A 12.000 mm N/A 16.000 mm N/A 16.000 mm N/A 18.000 mm
H - Race Width N/A 4.50 mm N/A 4.50 mm N/A 6.00 mm N/A 6.00 mm N/A 6.75 mm
W - Ball Width N/A 6.00 mm N/A 6.00 mm N/A 8.00 mm N/A 8.00 mm N/A 9.00 mm
O - Ball Shoulder Diameter N/A 5.19 mm N/A 5.19 mm N/A 7.68 mm N/A 7.68 mm N/A 8.93 mm
M - Chamfer N/A .50 mm
Ball Diameter N/A 7.93 mm N/A 7.93 mm N/A 11.10 mm N/A 11.10 mm N/A 12.70 mm
a - Misalignment Angle N/A 13.5 º N/A 13.5 º N/A 12.5 º N/A 12.5 º N/A 12.5 º
Radial Static Limit Load Capacity N/A 14,758 N N/A 14,758 N N/A 27,555 N N/A 27,555 N N/A 35,459 N
Approximate Brg. Weight N/A 4 g N/A 4 g N/A 9 g N/A 9 g N/A 13 g
Type of Lubrication N/A None N/A PTFE liner N/A None N/A PTFE liner N/A None