Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
AWC-3T Aurora Bearing AWC-TG & AWC-T Spherical Bearings Wide - SAE Series AS14102 and AS14103 |
AWC-3TD1 Aurora Bearing AWC-TG & AWC-T Spherical Bearings Wide - SAE Series AS14102 and AS14103 |
AWC-3TD2 Aurora Bearing AWC-TG & AWC-T Spherical Bearings Wide - SAE Series AS14102 and AS14103 |
AWC-3TC Aurora Bearing AWC-TG & AWC-T Spherical Bearings Wide - SAE Series AS14102 and AS14103 |
AWC-3TCD1 Aurora Bearing AWC-TG & AWC-T Spherical Bearings Wide - SAE Series AS14102 and AS14103 |
|||||
| SAE Part Number | N/A MS14102-3 | N/A MS14102-3T | N/A MS14102-3U | N/A MS14102-3C | N/A MS14102-3CT | |||||
| Bearing Type | N/A Plain | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
| D - Outside Diameter | N/A .6250 in | N/A .6350 in | N/A .6450 in | N/A .6250 in | N/A .6350 in | |||||
| W - Ball Width | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | |||||
| H - Race Width | N/A .327 in | N/A .327 in | N/A .327 in | N/A .327 in | N/A .327 in | |||||
| O - Ball Shoulder Diameter | N/A .300 in | |||||||||
| P - Groove Depth | N/A | |||||||||
| G - Groove Pitch Diameter | N/A | |||||||||
| R - Grooved Radius | N/A | |||||||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
| a - Misalignment Angle | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | |||||
| Radial Static Limit Load Capacity | N/A 2,500 lbs | |||||||||
| Axial Static Limit Load Capacity | N/A 1,770 lb | N/A 1,770 lb | N/A 1,770 lb | N/A 1,770 lb | N/A 1,770 lb | |||||
| Oscillating Load | N/A 4,900 lb | N/A 4,900 lb | N/A 4,900 lb | N/A 4,900 lb | N/A 4,900 lb | |||||
| Standard Fit, No Load Rotational Breakaway Torque | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | |||||
| Approximate Brg. Weight | N/A .031 lb | N/A .031 lb | N/A .031 lb | N/A .031 lb | N/A .031 lb | |||||
| Options | N/A K= Low Rotational Breakaway Torque P= Zinc Nickel or Cad Plated Race | |||||||||
|
|
||||||||||