Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
ANC-3T Aurora Bearing ANC-TG & ANC-T Spherical Bearings Narrow - SAE Series AS14101 and AS14104 |
ANC-3TD1 Aurora Bearing ANC-TG & ANC-T Spherical Bearings Narrow - SAE Series AS14101 and AS14104 |
ANC-3TD2 Aurora Bearing ANC-TG & ANC-T Spherical Bearings Narrow - SAE Series AS14101 and AS14104 |
ANC-3TC Aurora Bearing ANC-TG & ANC-T Spherical Bearings Narrow - SAE Series AS14101 and AS14104 |
ANC-3TCD1 Aurora Bearing ANC-TG & ANC-T Spherical Bearings Narrow - SAE Series AS14101 and AS14104 |
|||||
| SAE Part Number | N/A MS14104-3 | N/A MS14104-3T | N/A MS14104-3U | N/A MS14104-3C | N/A MS14104-3CT | |||||
| Bearing Type | N/A Plain | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
| D - Outside Diameter | N/A .5625 in | N/A .5725 in | N/A .5825 in | N/A .5625 in | N/A .5725 in | |||||
| W - Ball Width | N/A .281 in | N/A .281 in | N/A .281 in | N/A .281 in | N/A .281 in | |||||
| H - Race Width | N/A .218 in | N/A .218 in | N/A .218 in | N/A .218 in | N/A .218 in | |||||
| O - Ball Shoulder Diameter | N/A .293 in | N/A .293 in | N/A .293 in | N/A .293 in | N/A .293 in | |||||
| P - Groove Depth | N/A | |||||||||
| G - Groove Pitch Diameter | N/A | |||||||||
| R - Grooved Radius | N/A | |||||||||
| Ball Diameter | N/A .406 in | N/A .406 in | N/A .406 in | N/A .406 in | N/A .406 in | |||||
| a - Misalignment Angle | N/A 10 º | N/A 10 º | N/A 10 º | N/A 10 º | N/A 10 º | |||||
| Radial Static Limit Load Capacity | N/A 3,975 lbs | |||||||||
| Axial Static Limit Load Capacity | N/A 150 lb | N/A 150 lb | N/A 150 lb | N/A 150 lb | N/A 150 lb | |||||
| Oscillating Load | N/A 1,500 lb | N/A 1,500 lb | N/A 1,500 lb | N/A 1,500 lb | N/A 1,500 lb | |||||
| No Load Rotational Breakaway Torque | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | |||||
| Approximate Brg. Weight | N/A .02 lb | N/A .02 lb | N/A .02 lb | N/A .02 lb | N/A .02 lb | |||||
| Options | N/A K= Low Rotational Breakaway Torque P= Zinc Nickel or Cad Plated Race | |||||||||
|
|
||||||||||