Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
    The MDS (mini disc spacer) Series coupling features a higher parallel misalignment capacity over standard MD Series at .006 inches. The MDS Series also has the highest parallel misalignment at .012 inches and angular misalignment at 2° of any of the mini disc couplings.
Unit of Measure
Items
MDS Series - Mini Disc Spacer Clamp Style Couplings - Imperial

MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores

MDS Series - Mini Disc Spacer Clamp Style Couplings - Imperial

MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores

MDS Series - Mini Disc Spacer Clamp Style Couplings - Imperial

MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores

MDS Series - Mini Disc Spacer Clamp Style Couplings - Imperial

MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores

MDS Series - Mini Disc Spacer Clamp Style Couplings - Imperial

MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores
Description  N/A MDS32C-CP-1/4X1/4 N/A MDS32C-CP-3/16X1/4 N/A MDS32C-CP-3/16X3/16 N/A MDS40C-CP-1/2X1/2 N/A MDS40C-CP-1/4X1/4
Bore A N/A 0.250 in N/A 0.188 in N/A 0.188 in N/A 0.500 in N/A 0.250 in
Bore B N/A 0.250 in N/A 0.250 in N/A 0.188 in N/A 0.500 in N/A 0.250 in
Coupling Size N/A MDS32C N/A MDS32C N/A MDS32C N/A MDS40C N/A MDS40C
Bore Type N/A Finished Bore
Type N/A Mini Disc Coupling
Overall Length N/A 1.575 in40.00 mm N/A 1.575 in40.00 mm N/A 1.575 in40.00 mm N/A 1.811 in46.00 mm N/A 1.811 in46.00 mm
Keyway Size N/A No Keyway
Outside Diameter N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.575 in40.00 mm N/A 1.575 in40.00 mm
Min. Bore (Dimensions ID1/ID2) N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.315 in8.00 mm N/A 0.315 in8.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.394 in10.00 mm N/A 0.394 in10.00 mm N/A 0.394 in10.00 mm N/A 0.551 in14.00 mm N/A 0.551 in14.00 mm
Length thru Bore N/A 0.539 in13.70 mm N/A 0.539 in13.70 mm N/A 0.539 in13.70 mm N/A 0.650 in16.50 mm N/A 0.650 in16.50 mm
Disc Material N/A Stainless Steel
Hub Material N/A Aluminum
Style N/A Clamp Screw
Application N/A Motion Control
Clamp Screw Size N/A M3 N/A M3 N/A M3 N/A M4 N/A M4
Dimension HD N/A 0.866 in22.00 mm N/A 0.866 in22.00 mm N/A 0.866 in22.00 mm N/A 1.102 in28.00 mm N/A 1.102 in28.00 mm
Weight N/A 0.11 oz N/A 0.11 oz N/A 0.11 oz N/A 0.18 oz N/A 0.18 oz
Weight (Complete Coupling w/ Min. Bores) N/A 1.69 oz N/A 1.69 oz N/A 1.69 oz N/A 2.86 oz N/A 2.86 oz
Max. Operating Temperature N/A 300.00 ºF
Nominal Torque N/A 18.00 in·lb N/A 18.00 in·lb N/A 18.00 in·lb N/A 35.00 in·lb N/A 35.00 in·lb
Angular Misalignment N/A 2.00 º
Axial Misalignment N/A ± 0.016 in
Parallel Misalignment N/A 0.006 in N/A 0.006 in N/A 0.006 in N/A 0.007 in N/A 0.007 in
Moment of Inertia N/A 0.2120 lb·in² N/A 0.2120 lb·in² N/A 0.2120 lb·in² N/A 0.0550 lb·in² N/A 0.0550 lb·in²
Torsional Stiffness N/A 8850.00 in·lb/rad N/A 8850.00 in·lb/rad N/A 8850.00 in·lb/rad N/A 13275.00 in·lb/rad N/A 13275.00 in·lb/rad
Cubic inches N/A 2.50047 in³ N/A 2.50047 in³ N/A 2.50047 in³ N/A 4.49241 in³ N/A 4.49241 in³