The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514477188 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
![]() 68514477187 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
![]() 68514477186 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
![]() 68514477194 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
![]() 68514477189 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
|||||
Description | N/A MDSD32C-CP-1/4X1/4 | N/A MDSD32C-CP-3/16X1/4 | N/A MDSD32C-CP-3/16X3/16 | N/A MDSD40C-CP-1/2X1/2 | N/A MDSD40C-CP-1/4X1/4 | |||||
Bore A | N/A 0.250 in | N/A 0.188 in | N/A 0.188 in | N/A 0.500 in | N/A 0.250 in | |||||
Bore B | N/A 0.250 in | N/A 0.250 in | N/A 0.188 in | N/A 0.500 in | N/A 0.250 in | |||||
Coupling Size | N/A MDSD32C | N/A MDSD32C | N/A MDSD32C | N/A MDSD40C | N/A MDSD40C | |||||
Bore Type | N/A Finished Bore | |||||||||
Type | N/A Mini Disc Coupling | |||||||||
Overall Length | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.496 in38.00 mm | N/A 1.496 in38.00 mm | |||||
Keyway Size | N/A No Keyway | |||||||||
Outside Diameter | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.575 in40.00 mm | N/A 1.575 in40.00 mm | |||||
Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in4.00 mm | N/A 0.118 in4.00 mm | N/A 0.118 in4.00 mm | N/A 0.236 in6 mm | N/A 0.236 in6 mm | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.551 in14.00 mm | N/A 0.551 in14.00 mm | |||||
Length thru Bore | N/A 0.539 in13.70 mm | N/A 0.539 in13.70 mm | N/A 0.539 in13.70 mm | N/A 0.650 in16.50 mm | N/A 0.650 in16.50 mm | |||||
Disc Material | N/A Stainless Steel | |||||||||
Hub Material | N/A Aluminum | |||||||||
Style | N/A Clamp Screw | |||||||||
Application | N/A Motion Control | |||||||||
Clamp Screw Size | N/A M3 | N/A M3 | N/A M3 | N/A M4 | N/A M4 | |||||
Dimension HD | N/A 0.866 in22.00 mm | N/A 0.866 in22.00 mm | N/A 0.866 in22.00 mm | N/A 1.102 in28.00 mm | N/A 1.102 in28.00 mm | |||||
Weight | N/A 0.08 oz | N/A 0.08 oz | N/A 0.08 oz | N/A 0.15 oz | N/A 0.15 oz | |||||
Weight (Complete Coupling w/ Min. Bores) | N/A 1.34 oz | N/A 1.34 oz | N/A 1.34 oz | N/A 2.33 oz | N/A 2.33 oz | |||||
Max. Operating Temperature | N/A 300.00 ºF | |||||||||
Nominal Torque | N/A 18.00 in·lb | N/A 18.00 in·lb | N/A 18.00 in·lb | N/A 35.00 in·lb | N/A 35.00 in·lb | |||||
Angular Misalignment | N/A 1 º | |||||||||
Axial Misalignment | N/A ± 0.20 in | |||||||||
Moment of Inertia | N/A 0.0154 lb·in² | N/A 0.0154 lb·in² | N/A 0.0154 lb·in² | N/A 0.0410 lb·in² | N/A 0.0410 lb·in² | |||||
Torsional Stiffness | N/A 11505.00 in·lb/rad | N/A 11505.00 in·lb/rad | N/A 11505.00 in·lb/rad | N/A 24780.00 in·lb/rad | N/A 24780.00 in·lb/rad | |||||
Cubic inches | N/A 2.00038 in³ | N/A 2.00038 in³ | N/A 2.00038 in³ | N/A 3.71102 in³ | N/A 3.71102 in³ | |||||
|