Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
006-11520A Idler Pulley Units |
006-11581A Idler Pulley Units |
008-10482 Idler Pulley Units |
008-10483 Idler Pulley Units |
008-10601 Idler Pulley Units |
|||||
| α Included Angle | N/A 32 º | N/A 10 º | N/A 32 º | N/A 10 º | N/A 10 º | |||||
| Bearing Number | N/A WS3NPP3 | N/A WS3NPP3 | N/A 203KRR5 | N/A 203KRR5 | N/A 203KRR5 | |||||
| Bore | N/A 0.394/0.385 in10.01/9.78 mm | N/A 0.394/0.385 in10.01/9.78 mm | N/A 0.515/0.51 in13.08/12.95 mm | N/A 0.515/0.51 in13.08/12.95 mm | N/A 0.515/0.51 in13.08/12.95 mm | |||||
| Outside Diameter D | N/A 3 in76.2 mm | N/A 3.6250 in92.1 mm | N/A 5.0625 in128.6 mm | N/A 6.25 in158.8 mm | N/A 4.6250 in117.5 mm | |||||
| Width A | N/A 3/4 in19 mm | N/A 1 7/32 in30.6 mm | N/A 1 1/4 in31.8 mm | N/A 1 7/16 in36.5 mm | N/A 1 7/16 in36.5 mm | |||||
| Dimension D1 | N/A | N/A 3 in76.2 mm | N/A | N/A 5 1/2 in139.7 mm | N/A 4 in101.6 mm | |||||
| Dimension W | N/A 0.49 in12.45 mm | N/A 7/8 in22.2 mm | N/A 0.872 in22.15 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | |||||
| Weight | N/A 0.22 lb0.145 Kg | N/A 0.57 lb0.259 Kg | N/A 1.26 lb0.572 Kg | N/A 1.77 lb0.803 Kg | N/A 1.11 lb0.503 Kg | |||||
|
|
||||||||||