Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
ROLLER CHAIN IDLER SPROCKETS
  • The sintered-steel sprockets are hardened and perform well at an economical cost.
  • The roller chain idler sprocket replaces the hardenedplate steel sprockets on most applications.
  • All units are non-relubricatable.


To order, specify SPROCKET NUMBER.
Example: 010-5017S Idler Sprocket.
Order all bearings with E8728 specification.
Unit of Measure
Items
timken-fafnir-ball-bearing-sprocket-010-6015

Roller Chain Idler Sprockets

timken-fafnir-ball-bearing-sprocket-010-6015

Roller Chain Idler Sprockets

timken-fafnir-ball-bearing-sprocket-010-6015

Roller Chain Idler Sprockets

timken-fafnir-ball-bearing-sprocket-010-6015

Roller Chain Idler Sprockets

timken-fafnir-ball-bearing-sprocket-010-6015

Roller Chain Idler Sprockets
Bearing No. N/A 203KRR5 N/A 203KRR5 N/A 203KRR5 N/A 203KRR2 N/A 203KRR2
Bore - d1 N/A 13.08 / 12.95 mm0.5150 / 0.5000 in N/A 13.08 / 12.95 mm0.5150 / 0.5000 in N/A 13.08 / 12.95 mm0.5150 / 0.5000 in N/A 16.26 / 16.13 mm0.6400 / 0.6350 in N/A 16.26 / 16.13 mm0.6400 / 0.6350 in
A.S.A. Chain No. N/A 40 N/A 50 N/A 60 N/A 40 N/A 50
No. of Teeth N/A 18 N/A 17 N/A 15 N/A 18 N/A 17
Pitch N/A 12.7 mm1/2 in N/A 15.9 mm5/8 in N/A 19.0 mm3/4 in N/A 12.7 mm1/2 in N/A 15.9 mm5/8 in
Dimension P N/A 73.13 mm2.879 in N/A 86.36 mm3.400 in N/A 91.62 mm3.607 in N/A 73.13 mm2.879 in N/A 86.36 mm3.400 in
Dimension D N/A 79.88 mm3.145 in N/A 94.72 mm3.729 in N/A 101.32 mm3.989 in N/A 79.88 mm3.145 in N/A 94.72 mm3.729 in
Dimension A N/A 7.21 mm0.284 in N/A 8.71 mm0.343 in N/A 11.66 mm0.459 in N/A 7.21 mm0.284 in N/A 8.71 mm0.343 in
Dimension F N/A 24.43 mm0.962 in
Dimension B N/A 18.29 mm0.72 in
Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb
Weight N/A 0.2 Kg0.44 lb N/A 0.299 Kg0.66 lb N/A 0.417 Kg0.92 lb N/A 0.2 Kg0.44 lb N/A 0.299 Kg0.66 lb