Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
DHU 1 1/8S-209 Tri-Ply Series Disk Harrow Units |
DHU 30S-209 Tri-Ply Series Disk Harrow Units |
DHU 1 1/4S-209 Tri-Ply Series Disk Harrow Units |
DHU 1 1/2R-209 Tri-Ply Series Disk Harrow Units |
DHU 1 1/2S-211 Tri-Ply Series Disk Harrow Units |
|||||
| Shaft Diameter | N/A 1 1/8 in | N/A 30 mm | N/A 1 1/4 in | N/A 1 1/2 in | N/A 1 1/2 in | |||||
| Bore Shape | N/A SQ. | N/A SQ. | N/A SQ. | N/A RD. | N/A SQ. | |||||
| Housing Width A | N/A 42.47 mm1.672 in | N/A 42.47 mm1.672 in | N/A 42.47 mm1.672 in | N/A 42.47 mm1.672 in | N/A 49.2 mm1.937 in | |||||
| Flange Thickness A1 | N/A 6.75 mm0.266 in | N/A 6.75 mm0.266 in | N/A 6.75 mm0.266 in | N/A 6.75 mm0.266 in | N/A 7.54 mm0.297 in | |||||
| Total Width L | N/A 127 mm5 in | N/A 127 mm5 in | N/A 127 mm5 in | N/A 127 mm5 in | N/A 139.7 mm5.5 in | |||||
| Dimension H2 | N/A 101.6 mm4 in | |||||||||
| Bolt Circle Diameter J | N/A 127 mm5 in | N/A 127 mm5 in | N/A 127 mm5 in | N/A 127 mm5 in | N/A 139.7 mm5.5 in | |||||
| C0 - Static Radial Rating | N/A 18000 N4000 lbf | N/A 18000 N4000 lbf | N/A 18000 N4000 lbf | N/A 18000 N4000 lbf | N/A 25000 N5600 lbf | |||||
| CE - Extended Dynamic Load Rating | N/A 36500 N8150 lbf | N/A 36500 N8150 lbf | N/A 36500 N8150 lbf | N/A 36500 N8150 lbf | N/A 48000 N10800 lbf | |||||
| Boly Hole Size N | N/A 13.5 mm0.532 in | |||||||||
| Boly Hole Size N1 | N/A 16.7 mm0.657 in | N/A 16.7 mm0.657 in | N/A 16.7 mm0.657 in | N/A 16.7 mm0.657 in | N/A 15.1 mm0.594 in | |||||
| Inside Ring Width B | N/A 43 mm1.69 in | N/A 43 mm1.69 in | N/A 44.45 mm1.75 in | N/A 43 mm1.69 in | N/A 51 mm2 in | |||||
| Inside Ring Outside Diameter G | N/A 57.9 mm2.279 in | N/A 57.9 mm2.279 in | N/A 57.9 mm2.279 in | N/A 57.9 mm2.279 in | N/A 69.75 mm2.746 in | |||||
| Weight | N/A | |||||||||
|
|
||||||||||