Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
SNT 205 - 22205 - LO205 SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings |
SNT 206-305 - 21305 - LO305 SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings |
SNT 205 - 22205 - SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings |
SNT 206-305 - 21305 - VR305 SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings |
SNT 205 - 22205 - TA205 SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings |
|||||
| Housing | N/A SNT 205 | N/A SNT 206-305 | N/A SNT 205 | N/A SNT 206-305 | N/A SNT 205 | |||||
| Material | N/A Cast Iron | |||||||||
| Cage Type | N/A EJ | |||||||||
| Shaft Diameter da | N/A 25 mm | |||||||||
| Shaft Diameter db | N/A 30 mm | |||||||||
| Bearing | N/A 22205 | N/A 21305 | N/A 22205 | N/A 21305 | N/A 22205 | |||||
| Locating Rings (width x OD) | N/A SR52X3.5 | N/A SR62X7.5 | N/A SR52X3.5 | N/A SR62X7.5 | N/A SR52X3.5 | |||||
| Seal Type | N/A Labyrinth | N/A Labyrinth | N/A V-ring | N/A V-ring | N/A Taconite | |||||
| Seal | N/A LO205 | N/A LO305 | N/A | N/A VR305 | N/A TA205 | |||||
| End Cover1 | N/A EC506-605 | N/A EC507-605 | N/A EC506-605 | N/A EC507-605 | N/A EC506-605 | |||||
| Bolt Qty | N/A 2 | |||||||||
| Housing Mass | N/A 1.5 Kg | N/A 2 Kg | N/A 1.5 Kg | N/A 2 Kg | N/A 1.5 Kg | |||||
| A | N/A 67 mm | N/A 77 mm | N/A 67 mm | N/A 77 mm | N/A 67 mm | |||||
| A1 | N/A 46 mm | N/A 52 mm | N/A 46 mm | N/A 52 mm | N/A 46 mm | |||||
| A2 | N/A 90 mm | N/A 89 mm | N/A | N/A | N/A | |||||
| A3 | N/A | N/A | N/A | N/A | N/A 140 mm | |||||
| G | N/A M12 | |||||||||
| H | N/A 74 mm | N/A 89 mm | N/A 74 mm | N/A 89 mm | N/A 74 mm | |||||
| H1 | N/A 40 mm | N/A 50 mm | N/A 40 mm | N/A 50 mm | N/A 40 mm | |||||
| H2 | N/A 19 mm | N/A 22 mm | N/A 19 mm | N/A 22 mm | N/A 19 mm | |||||
| Jmax | N/A 137 mm | N/A 157 mm | N/A 137 mm | N/A 157 mm | N/A 137 mm | |||||
| Jmin | N/A 123 mm | N/A 143 mm | N/A 123 mm | N/A 143 mm | N/A 123 mm | |||||
| J | N/A 130 mm | N/A 150 mm | N/A 130 mm | N/A 150 mm | N/A 130 mm | |||||
| J1 | N/A | |||||||||
| J2 | N/A | |||||||||
| L | N/A 165 mm | N/A 185 mm | N/A 165 mm | N/A 185 mm | N/A 165 mm | |||||
| N1 | N/A 20 mm | |||||||||
| N | N/A 15 mm | |||||||||
| C1 Dynamic Load Rating | N/A 50600 | N/A 55500 | N/A 50600 | N/A 55500 | N/A 50600 | |||||
| C0 Static Load Rating | N/A 43100 | N/A 44300 | N/A 43100 | N/A 44300 | N/A 43100 | |||||
| Max Oil Speed | N/A 12000 | N/A 10000 | N/A 12000 | N/A 10000 | N/A 12000 | |||||
| Max Grease Speed | N/A 9200 | N/A 8100 | N/A 9200 | N/A 8100 | N/A 9200 | |||||
| UPC Code | N/A 999999999 | |||||||||
| Full Timken Part Number | N/A SNT205 - 22205 - LO205 | N/A SNT206-305 - 21305 - LO305 | N/A SNT205 - 22205 - | N/A SNT206-305 - 21305 - VR305 | N/A SNT205 - 22205 - TA205 | |||||
|
||||||||||