Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled

Bearing Housing for Split Cylindricals

timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled

Bearing Housing for Split Cylindricals

timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled

Bearing Housing for Split Cylindricals

timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled

Bearing Housing for Split Cylindricals

timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled

Bearing Housing for Split Cylindricals
Series Type N/A Light Series
Shaft Size N/A 1 3/16 in
Seal Type N/A Felt Type N/A Aluminium Triple Labyrinth N/A Felt Type N/A High Temperature Packing N/A Kevlar Packing Seal
Bearing Type N/A Split Cylindrical Retained Type
Type N/A Bearing and Housing
Outside Diameter N/A 3.9370 in100 mm
Housing Width N/A 3.3 in84 mm N/A 3.4 in86 mm N/A 3.3 in84 mm N/A 3.3 in84 mm N/A 3.3 in84 mm
Cr - Dynamic Load Rating N/A 14613 lbf65000 N
Cor - Static Load Rating N/A 15287 lbf68000 N
Ca - Axial Load Rating N/A 719.38 lbf3200 N
Maximum Speed N/A 5400 rpm
Bearing Number N/A LSE103BR
Housing N/A LSE103HR N/A LS1HRTL N/A LSE103HR N/A LSE103HR N/A LSE103HR