Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514415617 Needle Bearing Type without Keyway - Inch (Imperial) Bores |
68514415628 Needle Bearing Type without Keyway - Inch (Imperial) Bores |
68514415636 Needle Bearing Type without Keyway - Inch (Imperial) Bores |
68514415648 Needle Bearing Type without Keyway - Inch (Imperial) Bores |
68514476169 Needle Bearing Type without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A NB6B-UJ-1/2X1/2-NKW NSS BE | N/A NB8B-UJ-5/8X5/8-NKW NSS BE | N/A NB10B-UJ-3/4X3/4-NKW NSS BE | N/A NB12B-UJ-1"X1"-NKW NSS BE | N/A NBD12B-UJ-1"X1"-NKW NSS BE | |||||
| Bore A & B | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | N/A 1 in | N/A 1 in | |||||
| Type | N/A Universal Joints - NB Type | |||||||||
| Size | N/A NB6B | N/A NB8B | N/A NB10B | N/A NB12B | N/A NB12B | |||||
| Material | N/A Steel | |||||||||
| Set Screw Size | N/A No Setscrew | |||||||||
| Keyway A & B (W x D) | N/A No Keyway | |||||||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 1.000 in | N/A 1.250 in | N/A 1.500 in | N/A 2.000 in | N/A 2.000 in | |||||
| Overall Length | N/A 3.380 in | N/A 3.75 in | N/A 4.25 in | N/A 5.440 in | N/A 5.440 in | |||||
| Weight | N/A 0.52 lb | N/A 0.91 lb | N/A 1.48 lb | N/A 3.13 lb | N/A 7.00 lb | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Static Breaking Torque | N/A 1150.00 in·lb | N/A 2500.00 in·lb | N/A 4400.00 in·lb | N/A 10500.00 in·lb | N/A 10500.00 in·lb | |||||
| Bore Depth (Dimension C) | N/A 1.000 in | N/A 1.060 in | N/A 1.180 in | N/A 1.500 in | N/A 1.500 in | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.750 in19.00 mm | N/A 1.000 in25.00 mm | N/A 1.12 in28.00 mm | N/A 1.5 in38 mm | N/A 1.5 in38 mm | |||||
| Max. Speed | N/A 6000 rpm | |||||||||
| Static Breaking Torque | N/A 1150.00 in-lb | N/A 2500.00 in-lb | N/A 4400.00 in-lb | N/A 10500.00 in-lb | N/A 10500.00 in-lb | |||||
| Main Pin Height (Dimension E) | N/A 1.680 in | N/A 1.880 in | N/A 2.12 in | N/A 2.72 in | N/A 2.72 in | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
| Cubic inches | N/A 3.38000 in³ | N/A 5.85938 in³ | N/A 9.56250 in³ | N/A 21.76 in³ | N/A 21.76 in³ | |||||
|
|
||||||||||