Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Needle Bearing (NB) Type
  • Designed with high quality, pre-lubricated, and sealed needle bearings
  • Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
  • Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Unit of Measure
Items
NB Type Universal Joint

Needle Bearing Type with Keyway - Inch (Imperial) Bores

NB Type Universal Joint

Needle Bearing Type with Keyway - Inch (Imperial) Bores

NB Type Universal Joint

Needle Bearing Type with Keyway - Inch (Imperial) Bores

NB Type Universal Joint

Needle Bearing Type with Keyway - Inch (Imperial) Bores

NB Type Universal Joint

Needle Bearing Type with Keyway - Inch (Imperial) Bores
Description  N/A NB8B-UJ-5/8X5/8-NSS BE N/A NB8B-UJ-5/8X5/8 N/A NB8B-UJ-1/2X3/4 N/A NB10B-UJ-3/4X3/4 N/A NB10B-UJ-3/4X3/4-2SS90BE
Bore A & B N/A 5/8 in N/A 5/8 in N/A 1/2 & 3/4 in N/A 3/4 in N/A 3/4 in
Type N/A Universal Joints - NB Type
Size N/A NB8B N/A NB8B N/A NB8B N/A NB10B N/A NB10B
Material N/A Steel
Set Screw Size N/A No Setscrew N/A 1/4-20 N/A 1/4-20 N/A 1/4-20 N/A 1/4-20 (2 each side)
Keyway A & B (W x D) N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 1/8 x 1/16 & 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in
Style N/A Bored
Outside Diameter N/A 1.250 in N/A 1.250 in N/A 1.250 in N/A 1.500 in N/A 1.500 in
Overall Length N/A 3.75 in N/A 3.75 in N/A 3.75 in N/A 4.25 in N/A 4.25 in
Weight N/A 0.90 lb N/A 0.90 lb N/A 1.74 lb N/A 1.46 lb N/A 1.47 lb
Color N/A Metallic
Operating Temperature Range N/A -30 to 212 ºF
Static Breaking Torque N/A 2500.00 in·lb N/A 2500.00 in·lb N/A 2500.00 in·lb N/A 4400.00 in·lb N/A 4400.00 in·lb
Bore Depth (Dimension C) N/A 1.060 in N/A 1.060 in N/A 1.060 in N/A 1.180 in N/A 1.180 in
Bore Type N/A Finished Bore
Max. Bore (Dimensions ID1/ID2) N/A 0.750 in18.00 mm N/A 0.750 in18.00 mm N/A 0.750 in18.00 mm N/A 0.880 in21.00 mm N/A 0.880 in21.00 mm
Max. Speed N/A 6000 rpm
Static Breaking Torque N/A 2500.00 in-lb N/A 2500.00 in-lb N/A 2500.00 in-lb N/A 4400.00 in-lb N/A 4400.00 in-lb
Main Pin Height (Dimension E) N/A 1.880 in N/A 1.880 in N/A 1.880 in N/A 2.12 in N/A 2.12 in
Max. Angle Offset N/A 25.00 º
Cubic inches N/A 5.85938 in³ N/A 5.85938 in³ N/A 5.85938 in³ N/A 9.56250 in³ N/A 9.56250 in³